Quantity | Unit price |
---|---|
50 - 499 | £ 0.08 |
500 - 999 | £ 0.0701 |
1000 + | £ 0.0677 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cross Section Dimensions | 25.0 mm² |
---|---|
Inside Diameter | 7.3 mm |
Inside Diameter | 0.287 in |
Outside Diameter | 11.2 mm |
Outside Diameter | 0.441 in |
Overall Length | 36.0 mm |
Overall Length | 1.417 in |
Type | Insulated |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue