Crimp Ferrules are available either insulated or uninsulated. They are ideal for quick-fitting. They protect exposed wires from damage, terminating cable ends prior to fitting. They also provide a better electrical connection, preventing losses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Type | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0128 - £ 0.0151 | 4500 In stock |
0.177 in
4.5 mm
|
0.228 in
5.8 mm
|
Uninsulated
|
|||||||
£ 0.008 - £ 0.0095 | 1500 In stock |
0.047 in
1.2 mm
|
0.11 in
2.8 mm
|
Insulated
|
|||||||
£ 0.0352 - £ 0.0414 | 800 In stock |
0.287 in
7.3 mm
|
0.374 in
9.5 mm
|
Uninsulated
|
|||||||
£ 0.017 - £ 0.02 | 9000 In stock |
0.138 in
3.5 mm
|
0.185 in
4.7 mm
|
Uninsulated
|
|||||||
£ 0.0208 - £ 0.0246 | 5000 In stock |
0.177 in
4.5 mm
|
0.228 in
5.8 mm
|
Uninsulated
|
|||||||
£ 0.0192 - £ 0.0226 | 4900 In stock |
0.11 in
2.8 mm
|
0.189 in
4.8 mm
|
Insulated
|
|||||||
£ 0.0088 - £ 0.0104 | 8497 In stock |
0.031 in
0.8 mm
|
0.079 in
2.0 mm
|
Insulated
|
|||||||
£ 0.0684 - £ 0.0805 | 800 In stock |
0.327 in
8.3 mm
|
0.433 in
11 mm
|
Uninsulated
|
|||||||
£ 0.0108 - £ 0.0127 | 15998 In stock |
0.138 in
3.5 mm
|
0.185 in
4.7 mm
|
Uninsulated
|
|||||||
£ 0.0373 - £ 0.0439 | 4000 In stock |
0.228 in
5.8 mm
|
0.295 in
7.5 mm
|
Uninsulated
|
|||||||
£ 0.0049 - £ 0.0059 | 8000 In stock |
0.087 in
2.2 mm
|
0.134 in
3.4 mm
|
Uninsulated
|
|||||||
£ 0.0163 - £ 0.0192 | In production |
0.138 in
3.5 mm
|
0.248 in
6.3 mm
|
Insulated
|
|||||||
£ 0.0589 - £ 0.0694 | 800 In stock |
0.287 in
7.3 mm
|
0.374 in
9.5 mm
|
Uninsulated
|
|||||||
£ 0.0194 - £ 0.0229 | 4500 In stock |
0.177 in
4.5 mm
|
0.228 in
5.8 mm
|
Uninsulated
|
|||||||
£ 0.0174 - £ 0.0204 | 16868 In stock |
0.138 in
3.5 mm
|
0.185 in
4.7 mm
|
Uninsulated
|
|||||||
£ 0.0186 - £ 0.0219 | 9000 In stock |
0.11 in
2.8 mm
|
0.157 in
4.0 mm
|
Uninsulated
|
|||||||
£ 0.091 - £ 0.1072 | 800 In stock |
0.287 in
7.3 mm
|
0.374 in
9.5 mm
|
Uninsulated
|
|||||||
£ 0.0382 - £ 0.045 | 700 In stock |
0.228 in
5.8 mm
|
0.346 in
8.8 mm
|
Insulated
|
|||||||
1443060 | £ 0.0485 - £ 0.0571 | 800 In stock |
0.177 in
4.5 mm
|
0.299 in
7.6 mm
|
Insulated
|
||||||
£ 0.0098 - £ 0.0115 | 8000 In stock |
0.11 in
2.8 mm
|
0.157 in
4.0 mm
|
Uninsulated
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue