Quick Assembly sleeves are easy to assemble or remove with the hook and loop design closure, which promotes a quick and easy bundling of hose groups. Excellent for use in the field for applications where winding a spiral-formed product is very difficult or where the hose assembly cannot be removed easily. Quick sleeve are a close quarter operator protection from hose bursts and will contain multiple hoses with a tighter hose bundling capability over standard sleeve.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Flat Width | View | |
|---|---|---|---|---|---|
| $1,646.50 - $1,834.90 | 7 In stock |
1.500 in
38.1 mm
|
5.453 in
138.5 mm
|
||
| TQS2 | $1,769.40 - $1,966.00 | 11 In stock |
2.000 in
50.8 mm
|
7.760 in
197.1 mm
|
|
| TQS4 | $2,359.20 - $2,621.30 | 11 In stock |
4.000 in
101.6 mm
|
14.125 in
358.8 mm
|
|
| $3,522.40 - $3,915.60 | 8 In stock |
7.000 in
177.8 mm
|
23.420 in
594.9 mm
|
||
| $3,104.60 - $3,448.70 | 8 In stock |
11.000 in
279.4 mm
|
36.000 in
914.4 mm
|
||
| $4,497.20 - $4,996.90 | 8 In stock |
15.000 in
381 mm
|
48.650 in
1235.7 mm
|
||
| $943.98 - $994.70 | Request the lead time here |
2.000 in
50.8 mm
|
7.750 in
196.9 mm
|
||
| $1,484.90 - $1,562.91 | Request the lead time here |
6.000 in
152.4 mm
|
20.380 in
517.7 mm
|
||
| TQS12 | $3,293.00 - $3,661.60 | 5 In stock |
12.000 in
304.8 mm
|
39.100 in
993.1 mm
|
|
| $5,037.80 - $5,603.10 | 6 In stock |
16.000 in
406.4 mm
|
51.720 in
1313.7 mm
|
||
| $1,692.94 - $1,781.34 | Request the lead time here |
8.000 in
203.2 mm
|
26.620 in
676.1 mm
|
||
| $2,129.80 - $2,367.40 | 3 In stock |
3.500 in
88.9 mm
|
12.312 in
312.7 mm
|
||
| $3,096.40 - $3,440.50 | 4 In stock |
6.000 in
152.4 mm
|
20.250 in
514.4 mm
|
||
| $1,966.00 - $2,187.20 | 5 In stock |
2.500 in
63.5 mm
|
9.340 in
237.2 mm
|
||
| $2,375.60 - $2,645.90 | 7 In stock |
4.500 in
114.3 mm
|
15.650 in
397.5 mm
|
||
| $1,271.65 - $1,339.26 | Request the lead time here |
5.000 in
127 mm
|
17.250 in
438.2 mm
|
||
| $2,654.10 - $2,949.00 | 22 In stock |
5.000 in
127 mm
|
17.187 in
436.5 mm
|
||
| $2,318.20 - $2,580.40 | 6 In stock |
9.000 in
228.6 mm
|
29.750 in
755.7 mm
|
||
| $3,538.80 - $3,932.00 | 8 In stock |
13.000 in
330.2 mm
|
42.250 in
1073.2 mm
|
||
| $1,041.50 - $1,096.12 | Request the lead time here |
4.000 in
101.6 mm
|
14.000 in
355.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue