| Quantity | Unit price |
|---|---|
| 1 - 2 | $2,645.90 |
| 3 - 4 | $2,588.60 |
| 5 - 9 | $2,514.80 |
| 10 + | $2,375.60 |
| Inside Diameter | 4.500 in |
|---|---|
| Inside Diameter | 114.3 mm |
| Flat Width | 397.5 mm |
| Flat Width | 15.650 in |
| Roll Length | 150 ft |
| Roll Length | 45.7 m |
| Color | Black |
| Full Material | 1050 Ballistic Polyamide |
| Material | PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue