Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

High Temp Tapered Caps & Plugs

 (1 product group)

High Temp Tapered Caps & Plugs are essential components for masking and sealing in high-temperature applications. Designed to withstand extreme conditions, these versatile products are commonly used in powder coating, plating, anodizing, and e-coating processes.

High Temp Tapered Caps are ideal for sealing threaded or non-threaded studs, while High Temp Tapered Plugs provide a secure fit for masking holes or openings. Their tapered design ensures a tight, leak-proof seal and easy insertion and removal.

Made from silicone, rubber, or EPDM, materials known for their high heat resistance (up to 600°F/315°C for silicone) and chemical durability. Silicone offers excellent flexibility and reusability, making it perfect for repeated exposure to harsh industrial environments. EPDM is also resistant to acids, and ozone, making it ideal for electroplating or chemical masking.


Tapered Caps & Plugs - High Temp

These high temperature Tapered Caps & Plugs are typically used for threaded or unthreaded studs or holes.
They offer all the versatility of Essentra's traditional tapered polyethylene parts with the higher temperature and corrosion resistance properties of silicone material.

  • Temperature Range: 600 F / 316C
  • Colors: Red & Natural
  • Hardness: Durometer: Red - (Shore A) 70 +/ _5; Nautral - (Shore A) 45 +/ _5