| Quantity | Unit price |
|---|---|
| 1 - 4 | $1,781.34 |
| 5 - 9 | $1,728.04 |
| 10 + | $1,692.94 |
| Inside Diameter | 8.000 in |
|---|---|
| Inside Diameter | 203.2 mm |
| Flat Width | 676.1 mm |
| Flat Width | 26.620 in |
| Roll Length | 45.7 m |
| Roll Length | 150 ft |
| Color | Black |
| Full Material | Woven Polyvinyl Chloride |
| Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue