Quantity | Unit price |
---|---|
1 - 4 | $1,096.12 |
5 - 9 | $1,062.31 |
10 + | $1,041.50 |
Inside Diameter | 4.000 in |
---|---|
Inside Diameter | 101.6 mm |
Flat Width | 14.000 in |
Flat Width | 355.6 mm |
Roll Length | 150 ft |
Roll Length | 45.7 m |
Color | Black |
Full Material | Woven Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue