| Quantity | Unit price |
|---|---|
| 1 - 4 | $1,339.26 |
| 5 - 9 | $1,298.96 |
| 10 + | $1,271.65 |
| Inside Diameter | 127 mm |
|---|---|
| Inside Diameter | 5.000 in |
| Flat Width | 438.2 mm |
| Flat Width | 17.250 in |
| Roll Length | 150 ft |
| Roll Length | 45.7 m |
| Color | Black |
| Full Material | Woven Polyvinyl Chloride |
| Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue