For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(7 product groups)
Ferrules, also known as end tips or tube ferrule caps, are essential components designed to provide protection and durability to tubes, rods, and shafts. Commonly used in both residential and commercial settings, ferrule caps offer an effective solution for reducing wear and tear, increasing stability, and preventing surface damage. They not only help extend the lifespan of furniture and fixtures but also minimize noise caused by movement on hard surfaces such as tile, wood, or laminate flooring.
Available in various material options including LDPE, plastic, PVC, and more, these ferrule caps combine versatility with reliable performance. Thanks to their dependable structure and practical functionality, they are widely used on chair legs, chair feet, and other structural tips.
To suit different design needs and functional requirements, ferrules are manufactured in various shapes such as round, square, oval, and conical. Whether for modern furniture or industrial use, you can choose from a selection that meets ANSI, DIN, and RoHS standards.
Angle Iron End Caps, also known as Angle Iron Covers or just Iron Angle, are an affordable answer to the problem of protecting floors from the sharp edges of angle furniture.
Angle Iron Caps are also used as caps on metal bed frames and shelves. They will not rust, and will also eliminate the cost of welding steel closures.
Round Ferrule Caps are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Black LDPE Round Heavy Duty Ferrule Caps protect ferrules in tough industrial applications, shielding against damage, dirt, and moisture.
Made from durable low-density polyethylene, they offer a secure fit and easy installation for reliable, long-lasting protection.
High-Line Domed Ferrule Caps are engineered for performance and durability in demanding environments. Manufactured from black Elastomeric Polyethylene (PE), these caps are designed with a tall, domed profile that offers added protection and a clean finish for ferrule ends.
Perfect for non-skid applications, their specialized design includes a thinner wall section, allowing for quick and easy installation without compromising on strength or grip.
Whether used in industrial, construction, or furniture settings, these caps provide a reliable barrier against damage, dirt, and moisture.
These Tapered Round Leg Tips are designed to provide exceptional protection and stability to furniture and equipment. They are durable and prevent wear and tear on protruding rods and bars and cover sharp edges of leg tubes.
It can be used for protection, is quick and easy to push into place, gives a neat finish to tubular products, and is flexible for easy fitting. Commonly used as a safety cap on protruding steel wire, rods or bars.
Our Square End Caps, also known as Square Tube Caps or Metal Tubing Caps, are designed to fit the most popular sizes of square tubular steel. A Square End Cap is an ideal finishing product for square tubes.
Our Square Caps range is available in Low Density Polyethylene (LDPE) and Acrylonitrile Butadiene Styrene (ABS).
Square End Caps, commonly known as Square Pipe Caps or simply Square Caps, are designed to fit the most popular sizes of square tubular steel.
Made from Polyvinyl Chloride (PVC), these Square Vinyl Caps have a glossy and attractive finish that makes them ideal for use as a decorative square end cap.
The flexible material of this Square Vinyl End Caps range will stretch to fit normal tube diameter tolerance variations.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue