| Quantity | Unit price |
|---|---|
| 1 - 2 | $4,996.90 |
| 3 - 4 | $4,896.90 |
| 5 - 9 | $4,747.80 |
| 10 + | $4,497.20 |
| Inside Diameter | 381 mm |
|---|---|
| Inside Diameter | 15.000 in |
| Flat Width | 48.650 in |
| Flat Width | 1235.7 mm |
| Roll Length | 22.9 m |
| Roll Length | 75 ft |
| Color | Black |
| Full Material | 1050 Ballistic Polyamide |
| Material | PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue