Menu Search

Round Unthreaded Metal Spacers

In stock

Round Spacers, or Metal Tube Spacers, are a versatile universal assembly element, for use in all sectors.Our Metal Spacers are available as Nickel Plated Brass non threaded spacers or as Stainless Steel Spacers. Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.Nickel is a non-ferrous material that is widely used in electronics applications, as it has good conductivity. Nickel plating makes it suitable for decorative applications, thanks to its appealing shine. Brass is a RoHS compliant material. Stainless steel has good corrosion and wear resistance, as well as being strictly non-magnetic.These Round Metal Spacers are ideal for decorative applications, such as displays and furniture.

  • DIN Rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
19 results
Product SKUs information
Item Code Price range Availability Finish Material Inside Diameter Outside Diameter Spacer Length View
£ 0.8392 - £ 0.8734 550 In stock
Stainless Steel
Stainless Steel
2.5 mm
5.0 mm
6.0 mm
£ 0.8598 - £ 0.8953 100 In stock
Stainless Steel
Stainless Steel
2.5 mm
5.0 mm
8.0 mm
£ 0.842 - £ 0.8762 4619 In stock
Stainless Steel
Stainless Steel
3.2 mm
6.0 mm
4.0 mm
£ 0.8967 - £ 0.9351 499 In stock
Stainless Steel
Stainless Steel
3.2 mm
6.0 mm
8.0 mm
£ 0.9255 - £ 0.9638 3282 In stock
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
5.0 mm
£ 1.0514 - £ 1.0952 1739 In stock
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
10.0 mm
£ 0.857 - £ 0.8926 291 In stock
Stainless Steel
Stainless Steel
2.5 mm
5.0 mm
5.0 mm
£ 0.8844 - £ 0.8844 900 In stock
Stainless Steel
Stainless Steel
2.5 mm
5.0 mm
7.0 mm
£ 0.8693 - £ 0.9049 2620 In stock
Stainless Steel
Stainless Steel
3.2 mm
6.0 mm
6.0 mm
£ 0.9748 - £ 1.0158 28 In stock
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
7.0 mm
£ 1.1048 - £ 1.1514 322 In stock
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
15.0 mm
£ 0.8447 - £ 0.8789 196 In stock
Stainless Steel
Stainless Steel
2.5 mm
5.0 mm
4.0 mm
£ 0.857 - £ 0.8926 699 In stock
Stainless Steel
Stainless Steel
3.2 mm
6.0 mm
5.0 mm
£ 0.9282 - £ 0.9665 993 In stock
Stainless Steel
Stainless Steel
3.2 mm
6.0 mm
10.0 mm
£ 0.9501 - £ 0.9898 2818 In stock
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
6.0 mm
£ 1.1035 - £ 1.15 100 In stock
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
12.0 mm
£ 0.8844 - £ 0.9214 253 In stock
Stainless Steel
Stainless Steel
3.2 mm
6.0 mm
7.0 mm
£ 0.8967 - £ 0.9351 100 In stock
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
4.0 mm
£ 1.0008 - £ 1.0418 280 In stock
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
8.0 mm
Spacer 2.5 mm 5.0 mm 6.0 mm Stainless Steel

311250641556

Price Range
£ 0.8734 - £ 0.8392

Stock Levels
550 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
Spacer 2.5 mm 5.0 mm 8.0 mm Stainless Steel

311250841556

Price Range
£ 0.8953 - £ 0.8598

Stock Levels
100 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
Spacer 3.2 mm 6.0 mm 4.0 mm Stainless Steel

311320441556

Price Range
£ 0.8762 - £ 0.842

Stock Levels
4619 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
Spacer 3.2 mm 6.0 mm 8.0 mm Stainless Steel

311320841556

Price Range
£ 0.9351 - £ 0.8967

Stock Levels
499 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
Spacer 4.3 mm 8.0 mm 5.0 mm Stainless Steel

311430541556

Price Range
£ 0.9638 - £ 0.9255

Stock Levels
3282 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
Spacer 4.3 mm 8.0 mm 10.0 mm Stainless Steel

311431041556

Price Range
£ 1.0952 - £ 1.0514

Stock Levels
1739 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
Spacer 2.5 mm 5.0 mm 5.0 mm Stainless Steel

311250541556

Price Range
£ 0.8926 - £ 0.857

Stock Levels
291 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
Spacer 2.5 mm 5.0 mm 7.0 mm Stainless Steel

311250741556

Price Range
£ 0.8844 - £ 0.8844

Stock Levels
900 In stock
Attributes
  • Spacer Length
    7.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
Spacer 3.2 mm 6.0 mm 6.0 mm Stainless Steel

311320641556

Price Range
£ 0.9049 - £ 0.8693

Stock Levels
2620 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
Spacer 4.3 mm 8.0 mm 7.0 mm Stainless Steel

311430741556

Price Range
£ 1.0158 - £ 0.9748

Stock Levels
28 In stock
Attributes
  • Spacer Length
    7.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
Spacer 4.3 mm 8.0 mm 15.0 mm Stainless Steel

311431541556

Price Range
£ 1.1514 - £ 1.1048

Stock Levels
322 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
Spacer 2.5 mm 5.0 mm 4.0 mm Stainless Steel

311250441556

Price Range
£ 0.8789 - £ 0.8447

Stock Levels
196 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
Spacer 3.2 mm 6.0 mm 5.0 mm Stainless Steel

311320541556

Price Range
£ 0.8926 - £ 0.857

Stock Levels
699 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
Spacer 3.2 mm 6.0 mm 10.0 mm Stainless Steel

311321041556

Price Range
£ 0.9665 - £ 0.9282

Stock Levels
993 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
Spacer 4.3 mm 8.0 mm 6.0 mm Stainless Steel

311430641556

Price Range
£ 0.9898 - £ 0.9501

Stock Levels
2818 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
Spacer 4.3 mm 8.0 mm 12.0 mm Stainless Steel

311431241556

Price Range
£ 1.15 - £ 1.1035

Stock Levels
100 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
Spacer 3.2 mm 6.0 mm 7.0 mm Stainless Steel

311320741556

Price Range
£ 0.9214 - £ 0.8844

Stock Levels
253 In stock
Attributes
  • Spacer Length
    7.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
Spacer 4.3 mm 8.0 mm 4.0 mm Stainless Steel

311430441556

Price Range
£ 0.9351 - £ 0.8967

Stock Levels
100 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
Spacer 4.3 mm 8.0 mm 8.0 mm Stainless Steel

311430841556

Price Range
£ 1.0418 - £ 1.0008

Stock Levels
280 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel