These O-Ring seal are designed to provide a tight seal in flanged connections, preventing fluid or gas leaks. It creates a tight seal by fitting into flange grooves. It is flexible and durable and can withstand the pressures and temperatures encountered in hydraulic systems, ensuring consistent performance even under harsh conditions.
The round cross-section of the O-ring seal allows for consistent sealing force and a tight fit, allowing them to be employed in both static and dynamic applications. They offer a seal between two stationary components in static applications and between a fixed part and a moving element in dynamic applications.
This section contains imperial o-rings, metric o-rings, European metric o-rings, and O-ring face seals (ORFS). Some are made of nitrile, while others are made of FPM. Typically inserted in the flange grooves to provide a tight fit and a secure seal. Commonly used in various applications such as hydraulic systems, pneumatic systems, fluid power systems or oil and gas.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Cross Section Dimensions | Full Material | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.045 - £ 0.045 | 3497 In stock |
0.299 in
7.6 mm
|
2.4 mm
|
Nitrile Butadiene Rubber
|
|||||||
£ 0.1117 - £ 0.1117 | 808 In stock |
0.768 in
19.5 mm
|
3.0 mm
|
Nitrile Butadiene Rubber
|
|||||||
£ 0.1684 - £ 0.1684 | 1000 In stock |
1.28 in
32.5 mm
|
3.0 mm
|
Nitrile Butadiene Rubber
|
|||||||
£ 144.9192 - £ 144.9192 | 2 In stock |
1.551 in
39.4 mm
|
|
Fluoroelastomer 75
|
|||||||
490050 | £ 0.156 - £ 0.156 | 417 In stock |
0.736 in
18.7 mm
|
3.5 mm
|
Nitrile Butadiene Rubber
|
||||||
490054 | £ 0.2327 - £ 0.2327 | 579 In stock |
1.858 in
47.2 mm
|
3.5 mm
|
Nitrile Butadiene Rubber
|
||||||
£ 0.067 - £ 0.067 | 1200 In stock |
0.469 in
11.9 mm
|
1.9 mm
|
Nitrile Butadiene Rubber
|
|||||||
£ 0.1492 - £ 0.1492 | 2037 In stock |
1.169 in
29.7 mm
|
2.9 mm
|
Nitrile Butadiene Rubber
|
|||||||
£ 0.2149 - £ 0.2149 | 494 In stock |
1.654 in
42.0 mm
|
4.0 mm
|
Nitrile Butadiene Rubber
|
|||||||
490112 | £ 0.0536 - £ 0.0536 | 6692 In stock |
0.197 in
5.0 mm
|
2.0 mm
|
Nitrile Butadiene Rubber
|
||||||
£ 0.0791 - £ 0.0791 | 62 In stock |
0.394 in
10.0 mm
|
2.0 mm
|
Nitrile Butadiene Rubber
|
|||||||
£ 0.1036 - £ 0.1036 | 500 In stock |
0.551 in
14.0 mm
|
2.5 mm
|
Nitrile Butadiene Rubber
|
|||||||
£ 0.1282 - £ 0.1282 | 2190 In stock |
0.748 in
19.0 mm
|
3.0 mm
|
Nitrile Butadiene Rubber
|
|||||||
£ 0.1519 - £ 0.1519 | 711 In stock |
0.984 in
25.0 mm
|
3.0 mm
|
Nitrile Butadiene Rubber
|
|||||||
490132 | £ 0.1779 - £ 0.1779 | In production |
1.26 in
32.0 mm
|
3.0 mm
|
Nitrile Butadiene Rubber
|
||||||
£ 0.2984 - £ 0.2984 | 1400 In stock |
0.157 in
4.0 mm
|
2.0 mm
|
Fluoroelastomer 75
|
|||||||
490140 | £ 0.2984 - £ 0.2984 | 739 In stock |
0.315 in
8.0 mm
|
2.0 mm
|
Fluoroelastomer 75
|
||||||
£ 0.2245 - £ 0.2245 | 980 In stock |
0.26 in
6.6 mm
|
2.4 mm
|
Fluoroelastomer 75
|
|||||||
£ 0.2669 - £ 0.2669 | 858 In stock |
0.575 in
14.6 mm
|
2.4 mm
|
Fluoroelastomer 75
|
|||||||
£ 0.6585 - £ 0.6585 | 98 In stock |
1.24 in
31.5 mm
|
3.0 mm
|
Fluoroelastomer 75
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue