Quantity | Unit price |
---|---|
100 - 499 | £ 0.0427 |
500 - 999 | £ 0.0417 |
1000 + | £ 0.0409 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cross Section Dimensions | 2.4 mm |
---|---|
Ring Type | O-Ring |
Inside Diameter | 7.6 mm |
Inside Diameter | 0.299 in |
Full Material | Nitrile Butadiene Rubber |
Colour | Black |
Commodity Code | 3926909790 |
Type | Individual part |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue