These O-Ring seal are designed to provide a tight seal in flanged connections, preventing fluid or gas leaks. It creates a tight seal by fitting into flange grooves. It is flexible and durable and can withstand the pressures and temperatures encountered in hydraulic systems, ensuring consistent performance even under harsh conditions.
The round cross-section of the O-ring seal allows for consistent sealing force and a tight fit, allowing them to be employed in both static and dynamic applications. They offer a seal between two stationary components in static applications and between a fixed part and a moving element in dynamic applications.
This section contains imperial o-rings, metric o-rings, European metric o-rings, and O-ring face seals (ORFS). Some are made of nitrile, while others are made of FPM. Typically inserted in the flange grooves to provide a tight fit and a secure seal. Commonly used in various applications such as hydraulic systems, pneumatic systems, fluid power systems or oil and gas.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Cross Section Dimensions | Full Material | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.193 - £ 0.193 | 247 In stock |
1.378 in
35.0 mm
|
3.0 mm
|
Nitrile Butadiene Rubber
|
|||||||
£ 0.2984 - £ 0.2984 | 32288 In stock |
0.236 in
6.0 mm
|
2.0 mm
|
Fluoroelastomer 75
|
|||||||
490142 | £ 0.4901 - £ 0.4901 | 175 In stock |
0.394 in
10.0 mm
|
2.5 mm
|
Fluoroelastomer 75
|
||||||
£ 0.5791 - £ 0.5791 | 691 In stock |
0.63 in
16.0 mm
|
2.5 mm
|
Fluoroelastomer 75
|
|||||||
£ 0.7831 - £ 0.7831 | 700 In stock |
0.787 in
20.0 mm
|
3.0 mm
|
Fluoroelastomer 75
|
|||||||
£ 0.7831 - £ 0.7831 | 808 In stock |
1.063 in
27.0 mm
|
3.0 mm
|
Fluoroelastomer 75
|
|||||||
£ 0.7365 - £ 0.7365 | In production |
1.11 in
28.2 mm
|
3.5 mm
|
Fluoroelastomer 75
|
|||||||
£ 1.0596 - £ 1.1048 | 445 In stock |
1.358 in
34.5 mm
|
3.5 mm
|
Fluoroelastomer 75
|
|||||||
£ 2.2042 - £ 2.2453 | 400 In stock |
1.602 in
40.7 mm
|
5.3 mm
|
Fluoroelastomer 75
|
|||||||
£ 0.045 - £ 0.045 | 196 In stock |
0.319 in
8.1 mm
|
1.6 mm
|
Nitrile Butadiene Rubber
|
|||||||
£ 0.045 - £ 0.045 | 800 In stock |
0.22 in
5.6 mm
|
2.4 mm
|
Nitrile Butadiene Rubber
|
|||||||
£ 0.0558 - £ 0.0558 | 505 In stock |
0.457 in
11.6 mm
|
2.4 mm
|
Nitrile Butadiene Rubber
|
|||||||
£ 0.1117 - £ 0.1117 | 300 In stock |
1.043 in
26.5 mm
|
3.0 mm
|
Nitrile Butadiene Rubber
|
|||||||
£ 0.1339 - £ 0.1339 | 597 In stock |
0.161 in
4.1 mm
|
1.6 mm
|
Fluoroelastomer 75
|
|||||||
£ 0.1601 - £ 0.1601 | 492 In stock |
0.984 in
25.0 mm
|
3.5 mm
|
Nitrile Butadiene Rubber
|
|||||||
£ 0.3066 - £ 0.3066 | 244 In stock |
2.232 in
56.7 mm
|
3.5 mm
|
Nitrile Butadiene Rubber
|
|||||||
490063 | £ 0.067 - £ 0.067 | 719 In stock |
0.646 in
16.4 mm
|
2.2 mm
|
Nitrile Butadiene Rubber
|
||||||
£ 0.1971 - £ 0.1971 | In production |
1.417 in
36.0 mm
|
3.0 mm
|
Nitrile Butadiene Rubber
|
|||||||
£ 0.219 - £ 0.219 | 145 In stock |
1.772 in
45.0 mm
|
4.0 mm
|
Nitrile Butadiene Rubber
|
|||||||
£ 0.0603 - £ 0.0603 | 43 In stock |
0.236 in
6.0 mm
|
2.0 mm
|
Nitrile Butadiene Rubber
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue