These Releasable Cable Ties are made from Nylon 6/6 and are available in Natural and Black colour options.
The Releasable Fastener Cable Tie remains locked until intentionally released using the featured release tab. These Nylon Cable Ties are ideal for a range of applications where temporary bundling, so when future change is likely to be needed. The Cable Ties lock to prevent accidental removal.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.4066 - £ 0.4066 | 4653 In stock |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
||||||||
£ 2.259 - £ 2.259 | 23002 In stock |
2.559 in
65.0 mm
|
9.843 in
250.0 mm
|
||||||||
£ 1.5744 - £ 1.5744 | 3150 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
||||||||
£ 1.6976 - £ 1.6976 | 780 In stock |
3.465 in
88.0 mm
|
11.811 in
300.0 mm
|
||||||||
£ 1.7661 - £ 1.7661 | 5216 In stock |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
||||||||
£ 0.0822 - £ 0.0874 | 10198 In stock |
2 in
50.8 mm
|
8 in
203.2 mm
|
||||||||
£ 0.1207 - £ 0.1258 | 837 In stock |
3 in
76.2 mm
|
11.65 in
295.9 mm
|
||||||||
£ 0.0983 - £ 0.1024 | 78979 In stock |
1.89 in
48.0 mm
|
8.11 in
206.0 mm
|
||||||||
£ 0.1296 - £ 0.1349 | In production |
3 in
76.2 mm
|
11.65 in
295.9 mm
|
||||||||
£ 0.1158 - £ 0.1206 | 8600 In stock |
1.89 in
48.0 mm
|
8.11 in
206.0 mm
|
||||||||
£ 0.0896 - £ 0.0952 | 1075 In stock |
2 in
50.8 mm
|
8 in
203.2 mm
|
||||||||
£ 1.4649 - £ 1.4649 | 7417 In stock |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
||||||||
£ 0.9241 - £ 0.9241 | 78018 In stock |
2.165 in
55.0 mm
|
7.874 in
200.0 mm
|
||||||||
£ 1.3198 - £ 1.3198 | 45186 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
||||||||
£ 1.5334 - £ 1.5334 | 1990 In stock |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
||||||||
WIT-50SR-M | £ 0.0896 - £ 0.0952 | 4942 In stock |
1.5 in
38.1 mm
|
6 in
152.4 mm
|
|||||||
£ 1.2718 - £ 1.2718 | 59852 In stock |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
||||||||
£ 0.7721 - £ 0.7721 | 116572 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
||||||||
£ 2.3959 - £ 2.3959 | 44880 In stock |
4.016 in
102.0 mm
|
14.567 in
370.0 mm
|
||||||||
£ 0.7721 - £ 0.7721 | 16564 In stock |
2.165 in
55.0 mm
|
7.874 in
200.0 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue