Quick Sleeves eliminate hydraulic line contamination during hose replacement. They are resistant to heat, ozone and abrasion and aid the easy assembly and removal of bundles. Customers that purchase our Hose Protection Sleeves, regularly buy our Spiral Wrap Hose Protectors too.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 80.8657 - £ 84.2392 | 16 In stock |
0.787 in
20.0 mm
|
|||||||||
900323 | £ 134.7803 - £ 140.3904 | 1 In stock |
1.575 in
40.0 mm
|
||||||||
£ 275.1708 - £ 311.1934 | 8 In stock |
3.15 in
80.0 mm
|
|||||||||
900317 | £ 53.9146 - £ 56.1511 | 16 In stock |
0.394 in
10.0 mm
|
||||||||
£ 107.8167 - £ 112.3148 | 4 In stock |
1.181 in
30.0 mm
|
|||||||||
£ 175.2132 - £ 192.2497 | 1 In stock |
2.362 in
60.0 mm
|
|||||||||
900318 | £ 67.3839 - £ 70.1952 | 17 In stock |
0.472 in
12.0 mm
|
||||||||
£ 121.2985 - £ 126.3464 | 5 In stock |
0.669 in
17.0 mm
|
|||||||||
£ 202.1642 - £ 257.5714 | 11 In stock |
2.756 in
70.0 mm
|
|||||||||
900320 | £ 94.3474 - £ 98.2708 | 2 In stock |
0.984 in
25.0 mm
|
||||||||
900324 | £ 148.2496 - £ 154.4345 | 10 In stock |
1.969 in
50.0 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue