Menu Search

Hexagon Steel Nuts

In stock

Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. They are used with steel or stainless steel lead screws for low rotational speeds, manual control, clamping or locking actions, and dead weight reception.

Due to its material, it is used in applications that need high strength and durability but require lubrication to prevent the nut seizing with the screw.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread hexagon steel nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.

  • Used in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion.
  • It is used in applications that need high strength and durability but require lubrication to prevent the nut seizing with the screw.
Material: SteelColour: Material Flammability Standard:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
45 results
Product SKUs information
Item Code Price range Availability Thread Size A/F tol. h11 d1 tol 7H Lead Thread Direction No. of starts View
£ 2.77 - £ 4.61 6 In stock
TR10 x 2
17.0
10.0
2.0
Right Hand
1.0
£ 3.86 - £ 6.44 55 In stock
TR16 x 4
24.0
16.0
4.0
Right Hand
1.0
£ 4.99 - £ 8.32 In production
TR16 x 4
24.0
16.0
4.0
Left Hand
1.0
£ 4.85 - £ 8.09 73 In stock
TR20 x 4
30.0
20.0
4.0
Right Hand
1.0
£ 6.07 - £ 10.12 39 In stock
TR22 x 5
30.0
22.0
5.0
Right Hand
1.0
£ 6.35 - £ 10.59 6 In stock
TR24 x 5
36.0
24.0
5.0
Right Hand
1.0
£ 10.43 - £ 17.38 In production
TR28 x 5
41.0
28.0
5.0
Left Hand
1.0
£ 16.76 - £ 27.93 In production
TR36 x 6
55.0
36.0
6.0
Left Hand
1.0
£ 29.13 - £ 48.55 In production
TR40 x 14
60.0
40.0
14.0
Right Hand
2.0
£ 2.81 - £ 4.69 11 In stock
TR12 x 3
19.0
12.0
3.0
Right Hand
1.0
£ 6.03 - £ 10.05 8 In stock
TR14 x 6
22.0
14.0
6.0
Right Hand
2.0
£ 4.20 - £ 7.00 7 In stock
TR16 x 8
24.0
16.0
8.0
Right Hand
2.0
£ 8.86 - £ 14.77 4 In stock
TR22 x 5
30.0
22.0
5.0
Left Hand
1.0
£ 4.17 - £ 6.95 10 In stock
TR10 x 2
17.0
10.0
2.0
Left Hand
1.0
£ 8.06 - £ 13.44 5 In stock
TR28 x 5
41.0
28.0
5.0
Right Hand
1.0
£ 9.17 - £ 15.28 18 In stock
TR30 x 6
46.0
30.0
6.0
Right Hand
1.0
£ 4.78 - £ 7.97 52 In stock
TR18 x 4
27.0
18.0
4.0
Right Hand
1.0
£ 3.86 - £ 6.44 1 In stock
TR12 x 3
19.0
12.0
3.0
Left Hand
1.0
£ 4.31 - £ 7.19 In production
TR12 x 6
19.0
12.0
6.0
Right Hand
2.0
£ 7.13 - £ 11.88 3 In stock
TR18 x 4
27.0
18.0
4.0
Left Hand
1.0
  • of 3
Hexagon Nut TR10 x 2 15.0 Steel

20148218

Price Range
£ 4.61 - £ 2.77

Stock Levels
6 In stock
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Hexagon Nut TR16 x 4 24.0 Steel

20148294

Price Range
£ 6.44 - £ 3.86

Stock Levels
55 In stock
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Hexagon Nut TR16 x 4 24.0 Steel

20148300

Price Range
£ 8.32 - £ 4.99

Stock Levels
In production
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Hexagon Nut TR20 x 4 30.0 Steel

20148355

Price Range
£ 8.09 - £ 4.85

Stock Levels
73 In stock
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Hexagon Nut TR22 x 5 33.0 Steel

20148386

Price Range
£ 10.12 - £ 6.07

Stock Levels
39 In stock
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Hexagon Nut TR24 x 5 36.0 Steel

20148416

Price Range
£ 10.59 - £ 6.35

Stock Levels
6 In stock
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Hexagon Nut TR28 x 5 42.0 Steel

20148461

Price Range
£ 17.38 - £ 10.43

Stock Levels
In production
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Hexagon Nut TR36 x 6 54.0 Steel

20148546

Price Range
£ 27.93 - £ 16.76

Stock Levels
In production
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Hexagon Nut TR40 x 14 60.0 Steel

20148553

Price Range
£ 48.55 - £ 29.13

Stock Levels
In production
Attributes
  • Thread Size
    TR40 x 14
  • No. of starts
    2.0
  • d1 tol 7H
    40.0
  • Lead
    14.0
  • Thread Direction
    Right Hand
Hexagon Nut TR12 x 3 18.0 Steel

20148232

Price Range
£ 4.69 - £ 2.81

Stock Levels
11 In stock
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Hexagon Nut TR14 x 6 21.0 Steel

20148287

Price Range
£ 10.05 - £ 6.03

Stock Levels
8 In stock
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    14.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Hexagon Nut TR16 x 8 24.0 Steel

20148317

Price Range
£ 7.00 - £ 4.20

Stock Levels
7 In stock
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Hexagon Nut TR22 x 5 33.0 Steel

20148393

Price Range
£ 14.77 - £ 8.86

Stock Levels
4 In stock
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Hexagon Nut TR10 x 2 15.0 Steel

20148225

Price Range
£ 6.95 - £ 4.17

Stock Levels
10 In stock
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Hexagon Nut TR28 x 5 42.0 Steel

20148454

Price Range
£ 13.44 - £ 8.06

Stock Levels
5 In stock
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Hexagon Nut TR30 x 6 45.0 Steel

20148485

Price Range
£ 15.28 - £ 9.17

Stock Levels
18 In stock
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Hexagon Nut TR18 x 4 27.0 Steel

20148324

Price Range
£ 7.97 - £ 4.78

Stock Levels
52 In stock
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Hexagon Nut TR12 x 3 18.0 Steel

20148249

Price Range
£ 6.44 - £ 3.86

Stock Levels
1 In stock
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Hexagon Nut TR12 x 6 18.0 Steel

20148256

Price Range
£ 7.19 - £ 4.31

Stock Levels
In production
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Hexagon Nut TR18 x 4 27.0 Steel

20148331

Price Range
£ 11.88 - £ 7.13

Stock Levels
3 In stock
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Hexagon Nut TR20 x 4 30.0 Steel

20148362

Price Range
£ 10.12 - £ 6.07

Stock Levels
52 In stock
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Hexagon Nut TR26 x 5 39.0 Steel

20148447

Price Range
£ 17.19 - £ 10.31

Stock Levels
6 In stock
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Hexagon Nut TR30 x 6 45.0 Steel

20148492

Price Range
£ 19.42 - £ 11.65

Stock Levels
6 In stock
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Hexagon Nut TR32 x 6 48.0 Steel

20148508

Price Range
£ 20.40 - £ 12.24

Stock Levels
35 In stock
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Hexagon Nut TR36 x 6 54.0 Steel

20148539

Price Range
£ 24.02 - £ 14.41

Stock Levels
13 In stock
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Hexagon Nut TR40 x 7 60.0 Steel

20148560

Price Range
£ 34.46 - £ 20.68

Stock Levels
4 In stock
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Hexagon Nut TR50 x 8 75.0 Steel

20148607

Price Range
£ 102.65 - £ 61.59

Stock Levels
In production
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Hexagon Nut TR60 x 9 90.0 Steel

20148638

Price Range
£ 205.03 - £ 123.02

Stock Levels
In production
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Left Hand
Hexagon Nut TR30 x 12 54.0 Steel

20148478

Price Range
£ 25.97 - £ 15.58

Stock Levels
4 In stock
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    30.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Hexagon Nut TR40 x 7 60.0 Steel

20148577

Price Range
£ 41.30 - £ 24.78

Stock Levels
In production
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Hexagon Nut TR26 x 10 39.0 Steel

20149703

Price Range
£ 12.44 - £ 7.46

Stock Levels
In production
Attributes
  • Thread Size
    TR26 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    26.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Hexagon Nut TR20 x 8 30.0 Steel

20148379

Price Range
£ 11.52 - £ 6.91

Stock Levels
13 In stock
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Hexagon Nut TR50 x 8 75.0 Steel

20148614

Price Range
£ 163.24 - £ 97.94

Stock Levels
In production
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
Hexagon Nut TR60 x 9 90.0 Steel

20148621

Price Range
£ 154.68 - £ 92.81

Stock Levels
2 In stock
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
Hexagon Nut TR22 x 10 33.0 Steel

20149697

Price Range
£ 14.77 - £ 8.86

Stock Levels
In production
Attributes
  • Thread Size
    TR22 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Hexagon Nut TR14 x 3 21.0 Steel

20148263

Price Range
£ 6.41 - £ 3.85

Stock Levels
6 In stock
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Hexagon Nut TR18 x 8 27.0 Steel

20148348

Price Range
£ 11.88 - £ 7.13

Stock Levels
In production
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    18.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Hexagon Nut TR24 x 10 36.0 Steel

20148409

Price Range
£ 16.33 - £ 9.80

Stock Levels
19 In stock
Attributes
  • Thread Size
    TR24 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Hexagon Nut TR26 x 5 39.0 Steel

20148430

Price Range
£ 13.56 - £ 8.14

Stock Levels
38 In stock
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Hexagon Nut TR14 x 3 21.0 Steel

20148270

Price Range
£ 10.05 - £ 6.03

Stock Levels
In production
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Hexagon Nut TR32 x 6 48.0 Steel

20148515

Price Range
£ 24.34 - £ 14.60

Stock Levels
In production
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Hexagon Nut TR44 x 7 66.0 Steel

20148591

Price Range
£ 42.35 - £ 25.41

Stock Levels
In production
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Hexagon Nut TR44 x 7 66.0 Steel

20148584

Price Range
£ 38.33 - £ 23.00

Stock Levels
2 In stock
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Hexagon Nut TR24 x 5 36.0 Steel

20148423

Price Range
£ 12.62 - £ 7.57

Stock Levels
11 In stock
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Hexagon Nut TR36 x 12 54.0 Steel

20148522

Price Range
£ 34.49 - £ 20.69

Stock Levels
In production
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    36.0
  • Lead
    12.0
  • Thread Direction
    Right Hand