These Constant Torque Hinges, also known as Position Control Hinges, articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay.
The Constant Torque Hinge torque value is fixed to a specific value, requiring no adjustment through its lifecycle.
Our Constant Torque Position Control Hinges include hinges made from a variety of materials, such as; Stainless Steel, Polyamide (PA) and Zinc Alloy.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Colour | Mount Type | Maximum Torque | Body Material | Overall Width | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 6.7257 - £ 17.4321 | 300 In stock |
0.394 in
10.0 mm
|
2.244 in
57.0 mm
|
Black
|
Through Hole
|
|
PA
|
2.047 in
52.0 mm
|
|||
25992042E | £ 12.6865 - £ 23.2612 | 125 In stock |
0.394 in
10.0 mm
|
2.244 in
57.0 mm
|
Black
|
Through Hole
|
1.10 Nm
1.10 Nm
|
PA
|
2.047 in
52.0 mm
|
||
£ 7.7494 - £ 18.98 | 142 In stock |
0.394 in
10.0 mm
|
2.244 in
57.0 mm
|
Black
|
Through Hole
|
1.10 Nm
1.10 Nm
|
PA
|
2.047 in
52.0 mm
|
|||
£ 7.7494 - £ 17.8932 | 4 In stock |
0.394 in
10.0 mm
|
2.244 in
57.0 mm
|
Black
|
Through Hole
|
1.10 Nm
1.10 Nm
|
PA
|
2.047 in
52.0 mm
|
|||
£ 8.896 - £ 19.5241 | 50 In stock |
0.098 in
2.5 mm
|
1.575 in
40.0 mm
|
White
|
Through Hole
|
0.25 Nm
0.25 Nm
|
POM
|
1.102 in
28.0 mm
|
|||
£ 75.837 - £ 166.5431 | 25 In stock |
0.217 in
5.5 mm
|
3.937 in
100.0 mm
|
Clear
|
Through Hole
|
4.50 Nm
4.50 Nm
|
Aluminium
|
3.248 in
82.5 mm
|
|||
£ 8.896 - £ 19.5241 | 49 In stock |
0.098 in
2.5 mm
|
1.575 in
40.0 mm
|
Black
|
Through Hole
|
0.25 Nm
0.25 Nm
|
POM
|
1.102 in
28.0 mm
|
|||
£ 79.0272 - £ 173.5412 | 25 In stock |
0.217 in
5.5 mm
|
3.937 in
100.0 mm
|
Clear
|
Through Hole
|
4.50 Nm
4.50 Nm
|
Aluminium
|
3.248 in
82.5 mm
|
|||
£ 82.1525 - £ 180.4217 | 25 In stock |
0.118 in
3.0 mm
|
3.15 in
80.0 mm
|
Grey
|
Through Hole
|
3.0 Nm
3.0 Nm
|
Stainless Steel
|
1.575 in
40.0 mm
|
|||
£ 23.5209 - £ 57.8173 | 50 In stock |
0.197 in
5.0 mm
|
3.016 in
76.6 mm
|
Black
|
Threaded Bolt
|
1.58 Nm
1.58 Nm
|
Zinc Alloy
|
2.016 in
51.2 mm
|
|||
£ 18.4229 - £ 44.8885 | In production |
0.138 in
3.5 mm
|
2.126 in
54.0 mm
|
Black
|
Through Hole
|
0.45 Nm
0.45 Nm
|
Zinc Alloy
|
1.323 in
33.6 mm
|
|||
£ 18.3959 - £ 44.8228 | In production |
0.138 in
3.5 mm
|
2.126 in
54.0 mm
|
Black
|
Through Hole
|
0.90 Nm
0.90 Nm
|
Zinc Alloy
|
1.323 in
33.6 mm
|
|||
£ 21.5518 - £ 55.7653 | In production |
0.197 in
5.0 mm
|
3.016 in
76.6 mm
|
Black
|
Through Hole
|
2.94 Nm
2.94 Nm
|
Zinc Alloy
|
2.016 in
51.2 mm
|
|||
£ 19.1511 - £ 49.5537 | In production |
0.138 in
3.5 mm
|
2.126 in
54.0 mm
|
Black
|
Threaded Bolt
|
0.45 Nm
0.45 Nm
|
Zinc Alloy
|
1.323 in
33.6 mm
|
|||
£ 18.3959 - £ 44.8228 | In production |
0.138 in
3.5 mm
|
2.126 in
54.0 mm
|
Black
|
Through Hole
|
0.90 Nm
0.90 Nm
|
Zinc Alloy
|
1.323 in
33.6 mm
|
|||
£ 22.4689 - £ 55.2314 | 38 In stock |
0.197 in
5.0 mm
|
3.016 in
76.6 mm
|
Black
|
Through Hole
|
2.26 Nm
2.26 Nm
|
Zinc Alloy
|
2.016 in
51.2 mm
|
|||
£ 23.5209 - £ 57.8173 | 50 In stock |
0.465 in
11.8 mm
|
3.016 in
76.6 mm
|
Black
|
Threaded Bolt
|
1.58 Nm
1.58 Nm
|
Zinc Alloy
|
2.016 in
51.2 mm
|
|||
£ 17.9104 - £ 44.026 | In production |
0.138 in
3.5 mm
|
2.126 in
54.0 mm
|
Black
|
Through Hole
|
0.45 Nm
0.45 Nm
|
Zinc Alloy
|
1.323 in
33.6 mm
|
|||
£ 22.4689 - £ 55.2314 | 38 In stock |
0.197 in
5.0 mm
|
3.016 in
76.6 mm
|
Black
|
Through Hole
|
2.26 Nm
2.26 Nm
|
Zinc Alloy
|
2.016 in
51.2 mm
|
|||
£ 20.5268 - £ 50.0149 | In production |
0.138 in
3.5 mm
|
2.126 in
54.0 mm
|
Black
|
Threaded Bolt
|
0.45 Nm
0.45 Nm
|
Zinc Alloy
|
1.323 in
33.6 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue