Quantity | Unit price |
---|---|
1 - 24 | £ 166.5431 |
25 + | £ 75.837 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 5.5 mm |
---|---|
Leaf Thickness | 0.217 in |
Maximum Torque | 4.50 Nm |
Maximum Torque | 4.50 Nm |
Overall Length | 100.0 mm |
Overall Length | 3.937 in |
Overall Width | 82.5 mm |
Overall Width | 3.248 in |
Body Material | Aluminium |
Mount Type | Through Hole |
Colour | Clear |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue