Menu Search

Fixing Rings

In stock

The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Accessory Type Colour Overall Depth View
£ 0.0913 - £ 0.0932 22170 In stock
Fixing Ring
Red
2.5 mm
£ 0.1547 - £ 0.1588 In production
Fixing Ring
Red
4.0 mm
£ 0.0836 - £ 0.0852 40740 In stock
Fixing Ring
Red
2.5 mm
£ 0.1202 - £ 0.1226 88137 In stock
Fixing Ring
Red
3.5 mm
£ 0.0761 - £ 0.0776 6950 In stock
Fixing Ring
Red
2.0 mm
£ 0.114 - £ 0.1163 5500 In stock
Fixing Ring
Red
3.0 mm
£ 0.0989 - £ 0.101 36700 In stock
Fixing Ring
Red
3.0 mm
£ 1.9715 - £ 2.0125 124 In stock
Fixing Device 2
Natural
7.0 mm
£ 1.1445 - £ 9.1665 410 In stock
Fixing Device 1
Natural
3.5 mm
£ 6.1198 - £ 11.4466 In production
Spacer
Natural
21.5 mm
Fixing Ring 4.5 mm 9.0 mm 2.5 mm POM Red

011105000505

Price Range
£ 0.0932 - £ 0.0913

Stock Levels
22170 In stock
Attributes
  • Fitting Diameter
    5.0 mm
  • Inside Diameter
    4.5 mm
  • Outside Diameter
    9.0 mm
  • Overall Depth
    2.5 mm
  • Accessory Type
    Fixing Ring
Fixing Ring 11.0 mm 19.0 mm 4.0 mm POM Red

011112000505

Price Range
£ 0.1588 - £ 0.1547

Stock Levels
In production
Attributes
  • Fitting Diameter
    12.0 mm
  • Inside Diameter
    11.0 mm
  • Outside Diameter
    19.0 mm
  • Overall Depth
    4.0 mm
  • Accessory Type
    Fixing Ring
Fixing Ring 3.5 mm 7.5 mm 2.5 mm POM Red

011104000505

Price Range
£ 0.0852 - £ 0.0836

Stock Levels
40740 In stock
Attributes
  • Fitting Diameter
    4.0 mm
  • Inside Diameter
    3.5 mm
  • Outside Diameter
    7.5 mm
  • Overall Depth
    2.5 mm
  • Accessory Type
    Fixing Ring
Fixing Ring 9.0 mm 16.0 mm 3.5 mm POM Red

011110000505

Price Range
£ 0.1226 - £ 0.1202

Stock Levels
88137 In stock
Attributes
  • Fitting Diameter
    10.0 mm
  • Inside Diameter
    9.0 mm
  • Outside Diameter
    16.0 mm
  • Overall Depth
    3.5 mm
  • Accessory Type
    Fixing Ring
Fixing Ring 2.5 mm 6.0 mm 2.0 mm POM Red

011103000505

Price Range
£ 0.0776 - £ 0.0761

Stock Levels
6950 In stock
Attributes
  • Fitting Diameter
    3.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    6.0 mm
  • Overall Depth
    2.0 mm
  • Accessory Type
    Fixing Ring
Fixing Ring 7.0 mm 13.0 mm 3.0 mm POM Red

011108000505

Price Range
£ 0.1163 - £ 0.114

Stock Levels
5500 In stock
Attributes
  • Fitting Diameter
    8.0 mm
  • Inside Diameter
    7.0 mm
  • Outside Diameter
    13.0 mm
  • Overall Depth
    3.0 mm
  • Accessory Type
    Fixing Ring
Fixing Ring 5.3 mm 11.0 mm 3.0 mm POM Red

011106000505

Price Range
£ 0.101 - £ 0.0989

Stock Levels
36700 In stock
Attributes
  • Fitting Diameter
    6.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    11.0 mm
  • Overall Depth
    3.0 mm
  • Accessory Type
    Fixing Ring
Fixing Ring 20.2 mm 48.0 mm Die Cast Zinc

060A5E

Price Range
£ 2.0125 - £ 1.9715

Stock Levels
124 In stock
Attributes
  • Inside Diameter
    20.2 mm
  • Outside Diameter
    48.0 mm
  • Overall Depth
    7.0 mm
  • Accessory Type
    Fixing Device 2
  • Colour
    Natural
Fixing Ring 22.5 mm 33.0 mm Spring Steel

060A3E

Price Range
£ 9.1665 - £ 1.1445

Stock Levels
410 In stock
Attributes
  • Fitting Diameter
    22.5 mm
  • Inside Diameter
    22.5 mm
  • Outside Diameter
    33.0 mm
  • Overall Depth
    3.5 mm
  • Accessory Type
    Fixing Device 1
Fixing Ring 48.0 mm 63.0 mm Steel

060A6E

Price Range
£ 11.4466 - £ 6.1198

Stock Levels
In production
Attributes
  • Fitting Diameter
    22.2 mm
  • Inside Diameter
    48.0 mm
  • Outside Diameter
    63.0 mm
  • Overall Depth
    21.5 mm
  • Accessory Type
    Spacer