Menu Search

Fixing Ring 5.3 mm 11.0 mm 3.0 mm POM Red

This fixing ring is made from red POM and is flexible enough to be manually moved after assembly.
Item code:

011106000505

42700 In stock
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.101
1000 + £ 0.0989
Standard pack: 500

Order in multiple of 500

Total price:

£ 50.50

500 x £ 0.101

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Diameter 6.0 mm
Inside Diameter 5.3 mm
Outside Diameter 11.0 mm
Overall Depth 3.0 mm
Accessory Type Fixing Ring
Colour Red
Shape Round

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us