Quantity | Unit price |
---|---|
1 - 249 | £ 9.1665 |
250 - 999 | £ 1.1924 |
1000 - 1999 | £ 1.1692 |
2000 + | £ 1.1445 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Diameter | 22.5 mm |
---|---|
Fitting Diameter | 0.886 in |
Inside Diameter | 22.5 mm |
Inside Diameter | 0.886 in |
Outside Diameter | 33.0 mm |
Outside Diameter | 1.299 in |
Overall Depth | 3.5 mm |
Overall Depth | 0.138 in |
Accessory Type | Fixing Device 1 |
Colour | Natural |
Shape | Round |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue