Grommet Nuts provide a low cost positive connection to thin gage materials, like sheet metal as well PCB applications, as an alternative to using a standard nut. Our range is made from Nylon 6/6. Also known as a Nylon Screw Grommet; our range has a UL94 V-2 flame resistance rating and is natural in appearance.
Our grommet nut offer features Closed Grommet Nuts, and Square Head Grommet Nuts, which are suitable for round or square holes. The Nylon Grommet insulates areas of assembly from electrical and thermal transfer. Nylon Grommet Nuts provide corrosion and vibration resistance and mount with a self-tapping screw. A nylon grommet eliminates the need for a nut and they are great for blind mounting.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Screw Size | Head Height | Head Diameter | Hole Size | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2235 - $0.2984 | Request the lead time here |
5/16
|
0.189 in
4.8 mm
|
0.74 in
18.8 mm
|
|
|
||
| $0.1285 - $0.1717 | Request the lead time here |
#8;#10
|
0.693 in
17.6 mm
|
0.492 in
12.5 mm
|
|
|
||
| $0.095 - $0.1311 | Request the lead time here |
#10
|
0.051 in
1.3 mm
|
0.701 in
17.8 mm
|
0.354 in
9.0 mm
|
|
||
| $0.0982 - $0.1308 | Request the lead time here |
#8;#10
|
0.563 in
14.3 mm
|
0.563 in
14.3 mm
|
|
|
||
| $0.0951 - $0.1261 | 3500 In stock |
#8;#10
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
|
|
||
| $0.1403 - $0.1936 | Request the lead time here |
#8;#10
|
1.063 in
27.0 mm
|
0.547 in
13.9 mm
|
|
|
||
| $0.1169 - $0.1558 | Request the lead time here |
#10
|
0.709 in
18.0 mm
|
0.5 in
12.7 mm
|
|
|
||
| $0.0829 - $0.1106 | Request the lead time here |
#8;#10
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
|
|
||
| $0.0982 - $0.1306 | Request the lead time here |
#10
|
0.177 in
4.5 mm
|
0.5 in
12.7 mm
|
0.311 in
7.9 mm
|
|
||
| $0.0653 - $0.0866 | 2500 In stock |
#10
|
0.035 in
0.9 mm
|
0.5 in
12.7 mm
|
0.311 in
7.9 mm
|
|
||
| $0.0613 - $0.0817 | Request the lead time here |
#6
|
0.055 in
1.4 mm
|
|
0.299 in
7.6 mm
|
|
||
| $0.041 - $0.0563 | Request the lead time here |
#8;#10
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
|
|
||
| $0.2235 - $0.2984 | Request the lead time here |
5/16
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
|
|
||
| $0.0738 - $0.098 | 1000 In stock |
#8;#10
|
0.031 in
0.8 mm
|
0.5 in
12.7 mm
|
|
|
||
| $0.0373 - $0.0512 | 3000 In stock |
#8;#10
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
|
|
||
| $0.2037 - $0.2714 | 2000 In stock |
1/4
|
1.063 in
27.0 mm
|
0.626 in
15.9 mm
|
0.374 in
9.5 mm
|
|
||
| $0.0707 - $0.0942 | 3000 In stock |
#6
|
0.094 in
2.4 mm
|
0.374 in
9.5 mm
|
|
|
||
| $0.1275 - $0.1761 | 39500 In stock |
#8;#10
|
1.063 in
27.0 mm
|
0.547 in
13.9 mm
|
|
|
||
| $0.1978 - $0.2638 | 5000 In stock |
5/16
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
|
|
||
| $0.0753 - $0.1006 | Request the lead time here |
#8;#10
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm