| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.1308 |
| 10000 - 24999 | $0.1255 |
| 25000 + | $0.0982 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Height | 0.563 in |
|---|---|
| Head Height | 14.3 mm |
| Head Diameter | 14.3 mm |
| Head Diameter | 0.563 in |
| Head Size | 14.3 mm |
| Head Size | 0.563 in |
| Overall Length | 21.4 mm |
| Overall Length | 0.843 in |
| Screw Size | #8;#10 |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Head Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue