For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(184 product groups)
These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.
It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.
The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
Seal screws are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.
This range of Seal Screws features a button head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are used where less surface area is available. They are made from Stainless Steel that provides good resistance to corrosion and is slightly magnetic.
Please note: Our seal screws are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring.
These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.
These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.
These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.
The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,
This range of sealing screws has a cap head with a torx socket drive, incorporating an O-ring that is compressed-squeezed between the head, the socket drive and the mating surface to complete the seal. Manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.
Seal screws are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.
Please note: Our seal screws are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring.
This range of Cap Screws are available in a choice of hexagonal drive or torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. These Cap Screws are available in a choice of two low head options: ultra low head and extra low head.
The first of these options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws. The second option has an extremely low profile, and does not need a countersunk location hole. These screws are suitable for machine and equipment applications, with minimal clearance.
Cap Screws are commonly used with Threaded Captive Washers (sold separately).
The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
The captive screw retainer flange is an alternative to either tapping the panel or using a retainer washer. The retainer flange is fixed to the panel by swaging the head into a countersunk hole.
The captive screw is then simply threaded through the flange and is retained in the panel.
The flanges are made from either Stainless Steel which has good corrosion reistance or Aluminium, which has good thermal conductivity.
Captive Screws are fasteners designed to remain attached to the component they are securing, even when fully loosened, providing convenience, security and ease of use in a variety of applications. They are a popular choice for applications where screws need to be removed frequently or where safety is a concern, as these screws will stay firmly in place and will not loosen from the assembly.
This range of Captive Screws has a button head and a Torx drive. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. They are an excellent fitting option for panels with non-threaded holes when used in conjunction with our threaded captive washers. They are used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583, which requires fasteners to stay attached to fixed guards or applications when they are removed.
The screws are made from Stainless Steel, which is corrosion resistant and slightly magnetic, and you can find a group of screws with a blackened finish and others without.These screws are commonly used in electronics, industrial machinery, cabinets, panels and medical devices. Please keep in mind that because these screws have a smaller shank diameter, they should not be tightened to the suggested torque for an identical screw with the same thread size.
This range of Captive Screws feature a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762. Captive Screws are commonly used with Threaded Captive Washers (sold separately).
These screws are made from Stainless Steel that provides good resistance to corrosion and machinability.You can find a group of screws with a blackened finish and others without. The material is a popular choice for construction and automotive applications.
Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.
This range of Captive Screws feature a cheese head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 1207. Captive Screws are commonly used with Threaded Captive Washers (sold separately).
These screws are made from Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.
Captive Screws are secure joint fasteners designed to remain attached to the component they are installed in, even when fully loosened, providing convenience, security and ease of use in a variety of applications. They are a popular choice for applications where screws need to be removed frequently or where safety is a concern, as these screws will stay firmly in place and will not loosen from the assembly.
This range of Captive Screws features a countersunk head and hexagonal drive. Hexagonal drives are ideal for precision assembly and are used where less surface area is available. They are used to comply with Machinery Detective 2006/42/EC - in general, ISO 1207, which requires fasteners to stay attached to fixed guards or applications when they are removed.
The screws are made from Stainless Steel, which is corrosion resistant and slightly magnetic. These screws are commonly used in electronics, industrial machinery, cabinets, panels and medical devices.
Please keep in mind that because these screws have a smaller shank diameter, they should not be tightened to the suggested torque for an identical screw with the same thread size.
This range of Captive Screws have a pan head with two options: one with a Torx drive and one with a Philips drive. On the one hand, Screws with Torx drive provide a positive, quick engagement that transmits torque with less downward pressure. In contrast, screws Philips drive can withstand high torque, making them a good choice for applications requiring a tight fit and making the screw easy to remove, even if it has been driven in tightly. They both offer an excellent fastening appearance, ideal for finished product presentation.
These screws are an ideal fitting solution for panels with non-threaded holes. The M8 sizes have a reduced Torx, while the M3, M4, M5, and M6 sizes have a Philips drive. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 14583. Captive Screws are commonly used with Threaded Captive Washers (sold separately).
These screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.
This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.
They are commonly used with Threaded Captive Washers (sold separately).
The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without.. The material is a popular choice for construction and automotive applications.
Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.
This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.
They are commonly used with Threaded Captive Washers (sold separately).
The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.
Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.
This range of Captive Thumb Screws features a low head with a slotted drive. Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings. An appropriately fitted blade should be used to minimise slippage.
These screws are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC. They are commonly used with Threaded Captive Washers (sold separately).
The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can findsome of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.
Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.
An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.
These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.
It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.
Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.
These Linear Ball Bushings are used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis, allowing for accurate positioning and motion control. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.
There are three types in this product group:
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.
This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.
The latches require the use of standard cams without stoppers, which are sold separately.
These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.
Our range of Continuous Hinges are available in a host of sizes to suit your project requirements. These hinges are a more visually pleasing alternative to Butt Hinges. The hinge fits along the full length of a door, lid or other hinged application, and evenly distribute a load. They provide a seamless and hard-wearing opening.
Commonly used for piano lids - these durable hinges can be used in any number of light, medium and heavy duty industries, including, patio doors, shed, commercial and engineering applications, cabinets and other enclosures, furniture making, sheet metal and other metal fabrications.
The range includes Steel and AISI 304 Stainless Steel options. These continuous hinges come in drilled or non drilled options. Also available are Aluminium 6082 T5 options that features an aluminium profile with a small stainless steel pin diameter. This hinge comes non drilled with a weld on design, and features a choice of anodised or raw finishes.
Dome nuts, also known as acorn nuts, are a type of nut that has a rounded, dome-shaped head. The dome nut's head protects the application's bolt or screw from damage and aids in the prevention of loosening. Additionally, they protect from exterior elements such as dust, debris, moisture, and corrosion.
Easy to install and remove by screwing it. This range offers some dome nuts with a silicone seal to offer greater seal and security to external factors. Commonly used in industrial, automotive, medical and food production applications.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue