For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(30 product groups)
Mini Quarter Turn Latches with 45 degree housing are specially designed with an internal spring that provides up to 1mm of torsion.
The cam sits at a 45 degree angle to the housing. The latch is offered with alternative grip range options and a choice of three head styles that include; 6mm Square, 7mm Triangle and Slotted.
Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.
These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.
The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.
Features
Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.
These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.
The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,
An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.
Compression Latch with a T Handle are hand-operated and have a fixed design. They are used in a range of access hardware applications and are a great choice for cabinets and access panels.
Our range is available with locking and non-locking options. All locking options are supplied with two keys. All latches are supplied with rubber sealing gasket and 6mm of pre-set compression to increase noise isolation.
Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.
This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.
The latches require the use of standard cams without stoppers, which are sold separately.
Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.
Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.
These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.
These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.
These Glass Door Slide Furniture Locks are used in furniture and cabinets to lock glass doors and give a smooth, controlled sliding action. Developed mainly for glass doors, providing a safe and dependable locking mechanism while enabling simple access and view of the items within.
It comprises two parts: the sliding mechanics and the locking mechanism. The sliding mechanism is attached to the second glass door, and the locking travels along it when unlocked and stops movement when locked. One of their most significant benefits is their capacity to firmly hold glass doors in place, preventing them from opening or closing accidentally. This is especially crucial when storing fragile or precious things behind glass doors since it avoids accidental damage or theft.
The range includes key alike, and key to differ options. Typically seen on bookshelves, china cabinets, entertainment or expo cabinets, and other types of furniture.
Please get in touch with your local sales team to acquire the Keyed Alike version.
These Vertical Slide for Wood Furniture Locks are intended to secure vertical sliding doors in wooden furniture items. It allows for a smooth and controlled sliding action while keeping the door firmly closed. They are visually appealing, inconspicuous, and come in right-hand, left-hand, keyed alike and keyed differently.
It increases the security and stability of vertical sliding doors by including a mechanism that keeps the door in place, preventing it from unintentionally sliding open or closing. This keeps the contents of the furniture safe and undisturbed. The vertical slide design provides easy access and viewing while retaining a secure closing.
Simple to install and may be effortlessly incorporated into wooden furniture. They are often utilised in cabinets, closets, and other furniture with vertical sliding doors.
HVAC Lock is an outside locking system providing safety for pressurised doors. This left and right hand lock can be selected with a T handle or L handle. Customers buying this product might also be interested in our range of weather stripping gaskets.
L Shaped Latch Handles available Keyed Alike and Keyed Different. Latch Handles are suitable for Cam Latch; they are a handle to turn a latch. They can be used in applications such as electric panels, and machinery covers. Our latching handle ranges is made from Die Cast Zinc Alloy, with over-moulded Black Polyamide (PA) or a Chrome Finish.
Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.
The cam latch provides easy fixing and has a clip assembly.
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
High Temperature Castors are ideal for equipment like bakery oven wheels, as well as in applications where high heats are expected - such as; industrial oven equipment and autoclaves. Plus other applications in need of high temperature resistance. Our range features Bolt Hole, Fixed Plate and Swivel Plate castors. These come in a choice of material and colour options, including Thermoplastic, Stainless Steel and Rubber. Different load capacity and sizes are available.
Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.
This range of Cam Locks are suitable for display units, security cabinets and stock cupboards. A selection of key alike or key to differ and a variation of grip ranges is on offer to suit various application requirements.
Lift and Turn Compression Lock is ideal for cabinets that require better sealing under vibration condition. The locks provides 5 mm of compression to increase noise isolation. The Cut out for this range is 16.5x13.7 mm.
Medical Castors are pivotal in the mobility of equipment in the healthcare sector, whether in hospitals, care homes, laboratories and more. Enter any medical facility and you will find portable equipment, such as; patient monitors and devices, ventilators, beds, medical carts and trolleys, hoists, wheelchairs, and others that all make use of castors and wheels. Our extensive range features different castor types, including; Levina, Linea, Twinwheel, Swivel, Fixed plate and others. These castors are offered in a choice of colours and materials, such as Polyurethane, Zinc Plated Steel and Nylon. A plethora of load capacities and size options are available to suit your application needs.
Mini Quarter Turn Locks come in an array of head styles, grip ranges, and types to suit a range of application needs. Type 1 operates with a spring action and is made from a strong die-cast zinc alloy
This range of Mini Camlocks are without spring action and key alike. The type fixed by a nut fit in a 16.2x14.2 cut out, the type fixed by a clip fit in 17.2 x14.2 cut out.
This range of Locks is fixed with a nut. The Pushlocks are suitable for applications such as sliding doors, display cabinets, security grilles and shutters. The tumbler mechanism offers a convenient push to lock and key to open operation. A selection of key alike and key to differ is available to suit different level of security.
Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock has an outer sealing gasket, an assembly nut and two standard Euro Keys (5333).
It is made to be easy and quick to install, provides extra security, and prevents unauthorized entry whilst still allowing easy access when unlocked. The products include various materials, finishes, and grip ranges utilized in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.
The popular Quarter Turn Latches is used for cabinets and enclosures requiring vibration control. The housing is equipped with an internal spring to provide 1.5 mm of compression. An o-ring provides a seal between the spring and the driver. This IP65 range, offers an extensive combination of materials and finishes along with grip range selection to suit many applications. The cams will not rotate beyond quarter turn due to the stop lip.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue