For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(54 product groups)
These Pozidriv Screw Caps are designed to cover Pozidriv (Phillips or Crosshead) screws, providing a seamless and finished look. They offer a simple and quick installation by push-in.
These screw caps are designed to fit snugly over the screw head, providing a secure and tight seal that prevents dust, dirt, and other debris from entering the assembly. They also protect the screw head from damage and corrosion. Ideal for use in applications such as furniture, appliances and electrical.
Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.
They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.
A Quick Release Cap used in hydraulic applications. The female fitting is suitable to protect quick release couplings ISO 7241-1 Series A and B.
The cap is designed to remain attached to the hose. It offers superior protection from the ingress of dirt and moisture, and resistance to corrosion.
Recessed Caps help protect pipe bevel edges and internal walls from corrosion and damage. They are able to accept crane hooks for the moving of pipes during storage, transit and laying.
Our range is available in a choice of two materials. The Low-Density Polyethylene (LDPE) option in Black is suitable for heavy duty applications. It is resistant to temperatures ranging from -30 up to +60 degrees Celsius. The Polyethylene (PE) option in Yellow is highly flexible. The soft material provides easy fitting for larger pipe sizes.
Ribbed Pipe End Caps are ideal for protecting threaded or non-threaded pipes, tubes or rods. In addition it is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering.
It is easy to install and remove, and it can withstand a maximum temperature of 79.4C. Designed for plumbing, HVAC, and industrial applications.
Round Ball Cap with high strength and secure press fit to enhance the design of the leg. Ideal for furniture, crafts, or architectural projects. They can also be used to protect the ends of furniture, and are easy to install and remove. It can also be used as a decorative top or finial.
Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.
Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Material: PVC, NylonColour: White, Black, Natural
Round Hanger Cap designed to protect from outside diameters of threaded or non-threaded tubing, pipe and rods. It can help prevent accidental displacement. It has an attractive finish with a convenient pierced end for hanging.
They are flexible for easy fitting and offer good weather resistance, making them a good choice for outdoor applications.
"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.
Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.
The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.
Material: Polyvinyl Chloride (PVC)Colour: Black, Red
Scaffolding End Caps are protective covers that are ideal for applications such as the end of scaffolding tubes, construction and industrial applications. It protects the tubes against corrosion, dirt and moisture during transportation and storage. In addition, thanks to the bright colours, it allows for high visibility.
It has a reinforced base which makes it very strong - and its internal ribs ensure a tight fit. They are easy and quick to install or remove by push fit.
Screw Cap Covers, also known as screw hole covers or screw head covers, are designed to provide a finished and professional surface appearance while protecting the screw or hole from damage and corrosion on veneered chipboard.
These push-fit screw caps fit securely into the top of the screws, covering the screw head neatly and protecting it from dust and dirt ingress. Used to cover exposed screws in furniture, cabinets and automotive applications.
Bolt Caps with a simple and convenient snap-on design are a cost effective options that can be used to cover exposed screw, nuts, washers and bolts.
They improve the finished appearance, while providing protection against dirt, damage and long-term exposure to the surrounding environment.
Our range features two type options; Type 1 can be used to protect bolts, screws and nuts and Type 2 protects a washer in addition to the bolts, screws and nuts. Available to fit various bolt thread sizes - you are sure to find an option for your application.
These Socket Screw Cover Caps cover and protect socket head screws from dust and dirt, while providing a quick and clean finish to internal hex screws.
Commonly used for the inside of UPS boxes when high voltage cables pass close to metal screw heads, which occurs when space is limited. The cap can be applied in order to prevent interference between the two, as the screw head needs to be isolated. They are also used in appliances, electrical applications and automotive.
Heavy duty Square End Caps are an ideal finishing product for tubular products and are flexible and easy to fit, whilst providing an attractive glossy finish. The material is flexible, allowing the part to be fitted with ease. It is also designed to provide a secure and airtight fit, protecting the tubes from dirt, dust and other debris. It is quick and easy to install and remove from table legs and tubes.
Square Feet Ferrule covers the sharp edges of square tube ends, preventing water, moisture, dirt or dust from damaging the tube ends. They can be used for finishing and protection and are applied to cover sharp tube edges.
Its push-fit makes them quick and easy to install and remove. It can be used in the automotive, electrical and medical industries.
Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.
These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.
A range of protective caps designed for standard pipe sizes that are available at a low cost, but with a high quality finish. Our Standard Size Pipe Caps are available in a choice of material options; LDPE and Flexible PE, and cover a wide range of sizes.
These moulded caps are designed to grip over the external diameter of pipes and tubes, to prevent the ingress of foreign agents, during storage and shipping. There design allows for quick and easy assembly and removal, either by hand or with the use of automated equipment.
The range features caps that have internal ribs that ensure a tight fit and help release air pressure build up. In addition, the range includes caps that have a small vent hole. The vent hole allows the cap to be properly fitted, which also helps to eliminate air pressure.
Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.
It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.
Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.
Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.
Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.
Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.
Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.
Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.
Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.
The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.
These Torx Caps are designed to fit securely on top of Torx head screws and provide a decorative neat finish covering. They offer protection from damage, moisture, corrosion, and dirt. It also helps prevent tampering or unauthorized access to the fastener, as the Torx screw requires a specific Torx driver or wrench to remove it.
It provides a secure grip on the screw. It prevents it from slipping, making it easier to turn, and is often used in applications such as automotive, industrial, and electronic assemblies.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue