Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.
The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.
Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
22AF1093 | £ 0.0851 - £ 0.1051 | 11646 In stock |
0.811 in
20.6 mm
|
1.094 in
27.8 mm
|
|||||||
466889 | £ 0.2346 - £ 0.2446 | 425 In stock |
0.5 in
12.7 mm
|
0.748 in
19.0 mm
|
|||||||
466893 | £ 0.4565 - £ 0.475 | 4738 In stock |
0.937 in
23.8 mm
|
1.252 in
31.8 mm
|
|||||||
PGSD-10 | £ 0.4901 - £ 0.4901 | 1399 In stock |
1.000 in
25.4 mm
|
1.374 in
34.9 mm
|
|||||||
£ 0.4887 - £ 0.4887 | 5200 In stock |
0.560 in
14.2 mm
|
0.874 in
22.2 mm
|
||||||||
£ 0.5106 - £ 0.5106 | 180 In stock |
0.560 in
14.2 mm
|
0.874 in
22.2 mm
|
||||||||
466848 | £ 0.1336 - £ 0.1363 | 2558 In stock |
0.437 in
11.1 mm
|
0.626 in
15.9 mm
|
|||||||
£ 0.3498 - £ 0.3569 | 26 In stock |
1 in
25.4 mm
|
1.374 in
34.9 mm
|
||||||||
466888 | £ 0.1792 - £ 0.182 | 26410 In stock |
0.437 in
11.1 mm
|
0.626 in
15.9 mm
|
|||||||
466892 | £ 0.3527 - £ 0.3683 | 1023 In stock |
0.811 in
20.6 mm
|
1.094 in
27.8 mm
|
|||||||
£ 0.1862 - £ 0.1862 | 9153 In stock |
0.311 in
7.9 mm
|
0.5 in
12.7 mm
|
||||||||
£ 0.4668 - £ 0.4668 | 285 In stock |
0.500 in
12.7 mm
|
0.752 in
19.1 mm
|
||||||||
£ 0.4531 - £ 0.4531 | 477 In stock |
0.500 in
12.7 mm
|
0.752 in
19.1 mm
|
||||||||
£ 0.1132 - £ 0.1385 | 2462 In stock |
0.299 in
7.6 mm
|
0.5 in
12.7 mm
|
||||||||
£ 0.2517 - £ 0.2517 | 998 In stock |
0.811 in
20.6 mm
|
1.094 in
27.8 mm
|
||||||||
£ 0.2688 - £ 0.2745 | In production |
0.563 in
14.3 mm
|
0.874 in
22.2 mm
|
||||||||
£ 0.4892 - £ 0.5091 | 1843 In stock |
1 in
25.4 mm
|
1.374 in
34.9 mm
|
||||||||
PGSD-11 | £ 0.6736 - £ 0.6736 | In production |
1.062 in
27 mm
|
1.5 in
38.1 mm
|
|||||||
£ 0.1156 - £ 0.1156 | In production |
0.312 in
7.9 mm
|
0.5 in
12.7 mm
|
||||||||
466891 | £ 0.3057 - £ 0.3114 | 200 In stock |
0.748 in
19.0 mm
|
1 in
25.4 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue