Quantity | Unit price |
---|---|
25 - 249 | £ 0.8266 |
250 + | £ 0.3354 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Cup Diameter | 55.0 mm |
Cup Diameter | 2.165 in |
Price per piece incl VAT | 0.9725 GBP |
Overall Thickness | 20.5 mm |
Overall Thickness | 0.807 in |
Full Material | Polyvinyl Chloride |
Hanging Method | Metal Hook |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue