Menu Search

Tube Adjuster 19.1 mm 22.2 mm Natural

Tube Adjusters with thumb screw are used for fixing telescopic tubes into position. Place the adjuster over the connecting sections, and tighten the built-in thumb screw to fix the tube in place.
Item code:

199516

81 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.8574
1000 + £ 0.7899
Standard pack: 1000

Order in multiple of 100

Total price:

£ 85.74

100 x £ 0.8574

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Maximum Compatible Tube Size 22.2 mm
Minimum Compatible Tube Size 19.1 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us