A Shaft Collar, sometimes called a Shaft Clamp or a Collar Clamp, is a simple but vital machine component. Collar Clamps are most commonly used in power transmission applications, such as in motors and for gearboxes. Shaft Collars can also be used as mechanical stops, locating components and as bearing faces. Shaft Clamps have a simple but effective design, which makes them easy to install.Our Threaded Shaft Collar with Set Screw range is made of Steel with a black appearance. The holding power of a Set Screw Collar is provided by the impingement of the screw into the shaft. Our range has three types to choose from; Type 1 is a Full Set Collar with a grub screw DIN 553, Type 2 is a Semi-Split Collar and Type 3 is a Split Collar - both with a head screw DIN 912.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Bore Diameter | Collar Style | Outside Diameter | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 25.8759 - £ 27.5326 | In production |
1.26 in
32.0 mm
|
Semi-Split
|
2.362 in
60.0 mm
|
|||||||
£ 17.6477 - £ 18.784 | 4 In stock |
0.315 in
8.0 mm
|
Split
|
0.866 in
22.0 mm
|
|||||||
£ 23.0419 - £ 24.5069 | 4 In stock |
0.591 in
15.0 mm
|
Split
|
1.417 in
36.0 mm
|
|||||||
£ 29.3261 - £ 31.2018 | 2 In stock |
0.866 in
22.0 mm
|
Split
|
1.89 in
48.0 mm
|
|||||||
£ 35.4323 - £ 37.6913 | 4 In stock |
1.26 in
32.0 mm
|
Split
|
2.362 in
60.0 mm
|
|||||||
£ 2.5328 - £ 2.6971 | In production |
0.472 in
12.0 mm
|
Full-Set
|
0.866 in
22.0 mm
|
|||||||
£ 3.8882 - £ 4.1346 | 20 In stock |
0.709 in
18.0 mm
|
Full-Set
|
1.26 in
32.0 mm
|
|||||||
£ 6.2294 - £ 6.6264 | 10 In stock |
0.984 in
25.0 mm
|
Full-Set
|
1.575 in
40.0 mm
|
|||||||
£ 11.4593 - £ 11.9385 | 50 In stock |
1.26 in
32.0 mm
|
Full-Set
|
1.969 in
50.0 mm
|
|||||||
£ 13.1981 - £ 13.7457 | 20 In stock |
1.496 in
38.0 mm
|
Full-Set
|
2.205 in
56.0 mm
|
|||||||
£ 22.6723 - £ 23.6169 | 20 In stock |
1.89 in
48.0 mm
|
Full-Set
|
2.756 in
70.0 mm
|
|||||||
£ 76.9571 - £ 76.9571 | 8 In stock |
3.15 in
80.0 mm
|
Full-Set
|
4.331 in
110.0 mm
|
|||||||
£ 11.9522 - £ 12.7189 | In production |
0.472 in
12.0 mm
|
Semi-Split
|
1.181 in
30.0 mm
|
|||||||
1337583 | £ 17.7161 - £ 18.8525 | 4 In stock |
0.709 in
18.0 mm
|
Semi-Split
|
1.654 in
42.0 mm
|
||||||
£ 23.4253 - £ 24.9176 | 2 In stock |
1.102 in
28.0 mm
|
Semi-Split
|
2.165 in
55.0 mm
|
|||||||
£ 26.5331 - £ 28.2308 | 4 In stock |
1.575 in
40.0 mm
|
Semi-Split
|
2.559 in
65.0 mm
|
|||||||
£ 20.2489 - £ 21.5359 | 4 In stock |
0.472 in
12.0 mm
|
Split
|
1.181 in
30.0 mm
|
|||||||
£ 26.4784 - £ 28.1623 | 4 In stock |
0.709 in
18.0 mm
|
Split
|
1.654 in
42.0 mm
|
|||||||
£ 32.6256 - £ 34.7203 | 4 In stock |
1.102 in
28.0 mm
|
Split
|
2.165 in
55.0 mm
|
|||||||
£ 36.3906 - £ 38.7181 | 4 In stock |
1.575 in
40.0 mm
|
Split
|
2.559 in
65.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue