Round Inserts are used to finish the end of tubular products, providing a visually pleasing and clean appearance. The high quality finish is ideal for product presentation.
The round insert features a ribbed shank, which provides easy insertion. This also provides positive-gripping power to aid retention of the insert in its assembly.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Insert Height | Material | Compatible Tube Size | Compatible Tube Gauge | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.2628 - £ 0.5647 | 5000 In stock |
Chrome
|
0.63 in
16.0 mm
|
PE
|
|
1.0-2.0
|
|||||
463587 | £ 0.1889 - £ 0.4184 | 1079 In stock |
Chrome
|
0.591 in
15.0 mm
|
PE
|
|
1.0-2.0
|
||||
£ 0.1478 - £ 0.3619 | 21511 In stock |
Chrome
|
0.866 in
22.0 mm
|
PE
|
|
1.0-2.0
|
|||||
£ 0.1367 - £ 0.4184 | 11864 In stock |
Chrome
|
0.394 in
10.0 mm
|
PE
|
|
1.5
|
|||||
£ 0.5503 - £ 1.3451 | 147 In stock |
Silver Chrome
|
0.197 in
5.0 mm
|
ABS
|
|
|
|||||
£ 0.609 - £ 0.6478 | In production |
Silver Chrome
|
0.315 in
8.0 mm
|
ABS
|
|
|
|||||
£ 0.664 - £ 1.494 | 172 In stock |
Silver Chrome
|
0.315 in
8.0 mm
|
ABS
|
|
|
|||||
£ 0.664 - £ 1.494 | 1418 In stock |
Silver Chrome
|
0.315 in
8.0 mm
|
ABS
|
|
|
|||||
£ 0.3039 - £ 0.6392 | 17350 In stock |
Chrome
|
0.63 in
16.0 mm
|
PE
|
|
1.0-2.0
|
|||||
£ 0.1807 - £ 0.4492 | 4875 In stock |
Chrome
|
0.63 in
16.0 mm
|
PE
|
|
1.0-2.0
|
|||||
465335 | £ 0.1248 - £ 0.3003 | 3393 In stock |
Chrome
|
0.315 in
8.0 mm
|
PE
|
|
1.0-2.0
|
||||
£ 0.3723 - £ 1.1705 | In production |
Chrome
|
0.63 in
16.0 mm
|
PE
|
|
1.0-2.0
|
|||||
£ 0.5503 - £ 1.3451 | 1413 In stock |
Silver Chrome
|
0.197 in
5.0 mm
|
ABS
|
|
|
|||||
£ 0.1807 - £ 0.4697 | 7390 In stock |
Chrome
|
0.63 in
16.0 mm
|
PE
|
|
1.0-2.0
|
|||||
£ 0.1889 - £ 0.2849 | In production |
Chrome
|
0.394 in
10.0 mm
|
PE
|
|
1.0-2.0
|
|||||
£ 0.1241 - £ 0.3157 | 8722 In stock |
Chrome
|
0.394 in
10.0 mm
|
PE
|
|
1.2-2.0
|
|||||
465337 | £ 0.2916 - £ 0.9036 | 1488 In stock |
Chrome
|
0.63 in
16.0 mm
|
PE
|
|
1.0-2.0
|
||||
499052 | £ 0.5983 - £ 1.3451 | 352 In stock |
Silver Chrome
|
0.197 in
5.0 mm
|
ABS
|
|
|
||||
£ 0.6243 - £ 0.664 | 767 In stock |
Silver Chrome
|
0.315 in
8.0 mm
|
ABS
|
|
|
|||||
£ 0.664 - £ 1.494 | 1119 In stock |
Silver Chrome
|
0.197 in
5.0 mm
|
ABS
|
|
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue