Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Cap Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
461788 | £ 0.434 - £ 0.4422 | 51 In stock |
0.406 in
10.3 mm
|
||||||||
£ 1.354 - £ 1.3827 | 80 In stock |
0.5 in
12.7 mm
|
|||||||||
£ 1.621 - £ 1.6469 | In production |
0.846 in
21.5 mm
|
|||||||||
£ 0.0883 - £ 0.0939 | 9279 In stock |
0.079 in
2.0 mm
|
|||||||||
£ 0.8817 - £ 0.9186 | 1490 In stock |
0.752 in
19.1 mm
|
|||||||||
£ 0.8296 - £ 0.8652 | 10003 In stock |
1.35 in
34.3 mm
|
|||||||||
£ 0.1848 - £ 0.193 | 5409 In stock |
0.374 in
9.5 mm
|
|||||||||
£ 0.8146 - £ 0.8488 | 1226 In stock |
0.846 in
21.5 mm
|
|||||||||
£ 0.1162 - £ 0.121 | 9984 In stock |
0.157 in
4.0 mm
|
|||||||||
£ 0.1017 - £ 0.1059 | 332 In stock |
0.224 in
5.7 mm
|
|||||||||
£ 0.1519 - £ 0.1519 | 19562 In stock |
0.232 in
5.9 mm
|
|||||||||
£ 0.2135 - £ 0.2218 | 386 In stock |
0.311 in
7.9 mm
|
|||||||||
£ 0.0885 - £ 0.0885 | 33206 In stock |
0.094 in
2.4 mm
|
|||||||||
£ 0.1184 - £ 0.1208 | 12148 In stock |
0.189 in
4.8 mm
|
|||||||||
£ 0.2532 - £ 0.2587 | 1351 In stock |
0.48 in
12.2 mm
|
|||||||||
£ 0.2081 - £ 0.2122 | 70 In stock |
0.157 in
4.0 mm
|
|||||||||
£ 0.1173 - £ 0.1222 | 530 In stock |
0.138 in
3.5 mm
|
|||||||||
£ 0.1615 - £ 0.1684 | 16040 In stock |
0.28 in
7.1 mm
|
|||||||||
£ 0.3231 - £ 0.3367 | 327 In stock |
0.535 in
13.6 mm
|
|||||||||
£ 0.1284 - £ 0.131 | 42987 In stock |
0.02 in
0.5 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue