Menu Search

Cap 17.5 mm 44.5 mm Silicone Natural

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Item code:

461718

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.4833
1000 - 1999 £ 0.4737
2000 + £ 0.4641
Standard pack: 100

Order in multiple of 100

Total price:

£ 48.33

100 x £ 0.4833

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Silicone
Colour Natural
Cap Inside Diameter 17.5 mm
Inside Height 44.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us