Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.
The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.
The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.
A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 3.7869 - £ 5.3017 | In production |
0.157 in
4.0 mm
|
5.906 in
150.0 mm
|
4
|
Zinc Plated
|
Steel;Stainless Steel
|
Rectangular
|
2.48 in
63.0 mm
|
|||
£ 3.6828 - £ 7.5728 | 6804 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
4
|
Black Powder Coated
|
GF PA
|
Square
|
1.575 in
40.0 mm
|
|||
399124E | £ 11.829 - £ 23.0522 | 1468 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
4
|
Black Powder Coated
|
Zamak;Stainless Steel
|
Square
|
2.362 in
60.0 mm
|
||
1599626 | £ 2.5054 - £ 3.0555 | 150 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
Black Powder Coated
|
Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
£ 5.6949 - £ 5.6949 | In production |
0.098 in
2.5 mm
|
5.433 in
138.0 mm
|
6
|
Black Powder Coated
|
Steel
|
Arrow
|
3.504 in
89.0 mm
|
|||
£ 4.6412 - £ 9.6521 | 15 In stock |
0.059 in
1.5 mm
|
2.736 in
69.5 mm
|
6
|
Polished
|
Stainless Steel
|
Angled
|
1.575 in
40.0 mm
|
|||
1287384 | £ 5.9966 - £ 12.4502 | 2 In stock |
0.059 in
1.5 mm
|
6.496 in
165.0 mm
|
8
|
Polished
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
£ 5.6817 - £ 5.7912 | In production |
0.098 in
2.5 mm
|
5.433 in
138.0 mm
|
6
|
Polished
|
Stainless Steel
|
Arrow
|
3.346 in
85.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue