Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.
The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.
The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.
A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
1285097 | £ 2.0262 - £ 4.2356 | 802 In stock |
0.039 in
1.0 mm
|
2 in
50.8 mm
|
6
|
Polished
|
Stainless Steel
|
Square
|
1.319 in
33.5 mm
|
||
£ 12.0343 - £ 31.0999 | 98 In stock |
0.118 in
3.0 mm
|
2.559 in
65.0 mm
|
4
|
Clear Anodised
|
Aluminium
|
Rectangular
|
2.165 in
55.0 mm
|
|||
£ 2.5602 - £ 7.0594 | 2986 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
6
|
Polished
|
Stainless Steel
|
Rounded
|
3.189 in
81.0 mm
|
|||
£ 10.8412 - £ 23.817 | 50 In stock |
0.039 in
1.0 mm
|
1.969 in
50 mm
|
4
|
Raw
|
Stainless Steel
|
Rectangular
|
1.181 in
30.0 mm
|
|||
£ 10.8931 - £ 23.9347 | 58 In stock |
0.079 in
2.0 mm
|
1.437 in
36.5 mm
|
4
|
Polished
|
Stainless Steel
|
Rectangular
|
1.496 in
38.0 mm
|
|||
1501209 | £ 3.3976 - £ 7.4685 | 50 In stock |
0.047 in
1.2 mm
|
1.969 in
50 mm
|
4
|
Raw
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
1501214 | £ 4.1497 - £ 9.1151 | 40 In stock |
0.059 in
1.5 mm
|
2.953 in
75 mm
|
4
|
Raw
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
£ 38.7484 - £ 85.0946 | 25 In stock |
0.157 in
4.0 mm
|
2.559 in
65 mm
|
4
|
Gloss
|
Stainless Steel
|
Rectangular
|
9.055 in
230.0 mm
|
|||
£ 11.6453 - £ 25.5813 | In production |
0.079 in
2.0 mm
|
1.969 in
50 mm
|
4
|
Raw
|
Stainless Steel
|
Square
|
1.969 in
50.0 mm
|
|||
£ 4.0201 - £ 8.8211 | 24 In stock |
0.236 in
6.0 mm
|
1.969 in
50 mm
|
4
|
Black Anodised
|
GF PA
|
Square
|
1.969 in
50.0 mm
|
|||
1501206 | £ 1.9581 - £ 4.2929 | 30 In stock |
0.047 in
1.2 mm
|
1.969 in
50 mm
|
4
|
Zinc Plated
|
Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
£ 10.8412 - £ 23.817 | In production |
0.157 in
4.0 mm
|
1.575 in
40 mm
|
4
|
Raw
|
Stainless Steel
|
Square
|
1.575 in
40.0 mm
|
|||
£ 3.3457 - £ 7.3509 | 150 In stock |
0.197 in
5.0 mm
|
1.575 in
40 mm
|
4
|
Black Anodised
|
GF PA
|
Square
|
1.575 in
40.0 mm
|
|||
1287384 | £ 5.9966 - £ 12.4502 | 2 In stock |
0.059 in
1.5 mm
|
6.496 in
165.0 mm
|
8
|
Polished
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
£ 6.5716 - £ 13.6054 | 280 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
6
|
Black Powder Coated
|
Zinc Alloy
|
Rectangular
|
2.992 in
76.0 mm
|
|||
£ 6.5579 - £ 13.5541 | 1470 In stock |
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
4
|
Black Powder Coated
|
Stainless Steel
|
Rectangular
|
2.992 in
76.0 mm
|
|||
£ 3.4501 - £ 4.6132 | 3354 In stock |
0.157 in
4.0 mm
|
5.315 in
135.0 mm
|
4
|
Black Powder Coated
|
Steel;Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
|||
£ 5.5996 - £ 11.6031 | 528 In stock |
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
4
|
Chrome Plated
|
Zamak ZnAl4Cu1;Stainless Steel
|
Rectangular
|
1.969 in
50.0 mm
|
|||
£ 10.5819 - £ 10.5819 | 150 In stock |
0.295 in
7.5 mm
|
1.181 in
30.0 mm
|
4
|
Chrome Plated
|
Stainless Steel
|
Square
|
1.181 in
30.0 mm
|
|||
£ 5.6949 - £ 5.6949 | In production |
0.098 in
2.5 mm
|
5.433 in
138.0 mm
|
6
|
Black Powder Coated
|
Steel
|
Arrow
|
3.504 in
89.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue