Quantity | Unit price |
---|---|
50 - 599 | £ 1.4425 |
600 + | £ 1.4158 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Polypropylene |
---|---|
Distance Between Slots | 43.0 mm |
Distance Between Slots | 1.693 in |
Height | 35.0 mm |
Height | 1.378 in |
Length | 630.0 mm |
Length | 24.803 in |
Width | 100.0 mm |
Width | 3.937 in |
Minimum Number of Clips | 12 |
Tag included | Yes |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue