Quantity | Unit price |
---|---|
24 - 119 | £ 18.1268 |
120 + | £ 17.7572 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Rubber |
---|---|
Colour | White |
Carton Quantity | 24 |
Overall Length | 66.0 m |
Overall Length | 216.535 ft |
Overall Width | 12.7 mm |
Overall Width | 0.5 in |
Roll Length | 66.0 m |
Roll Length | 216.535 ft |
Removability | Removable |
Commodity Code | 3919908099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue