Quantity | Unit price |
---|---|
50 - 249 | £ 2.2453 |
250 - 999 | £ 2.2042 |
1000 + | £ 2.1631 |
Thread Size | M12 |
---|---|
Distance Across Flats | 18.7 mm |
Distance Across Flats | 0.736 in |
Overall Height | 14.4 mm |
Overall Height | 0.567 in |
Full Material | Nylon 6/6 |
Colour | Natural |
Nut Shape | Hexagonal |
Commodity Code | 3926909790 |
Nut Form | Flanged |
Contact Surface | Flat |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue