Conical Compression Springs, also known as Tapered Springs, are a cone compression spring where the coil diameter decreases from one end of the spring to the other. This allows the conical spring to compress to an almost solid height.
Our tapered compression springs are made from stainless steel type 302, with a standard finish passivated to ASTM A937. These spring conical's have a right-hand direction of helix, with squared ends rather than grounded.
Use this cone compression spring in applications that need lower height of solids, and where more lateral stability is required - for instance when a regular compression spring buckles or bends. Typically used in applications such as automotive, aerospace, and consumer goods.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Outside Diameter | Spring Rate | Overall Length | Maximum Outside Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 2.3274 - £ 2.5191 | In production |
0.311 in
7.9 mm
|
1.51 Nmm
1.51 Nmm
|
0.5 in
12.7 mm
|
0.598 in
15.2 mm
|
||||||
£ 2.3274 - £ 2.5191 | In production |
0.28 in
7.1 mm
|
2.26 Nmm
2.26 Nmm
|
0.5 in
12.7 mm
|
0.598 in
15.2 mm
|
||||||
1217964 | £ 2.3274 - £ 2.5191 | In production |
0.217 in
5.5 mm
|
2.55 Nmm
2.55 Nmm
|
0.626 in
15.9 mm
|
0.598 in
15.2 mm
|
|||||
£ 2.3685 - £ 2.5739 | In production |
0.437 in
11.1 mm
|
0.76 Nmm
0.76 Nmm
|
0.752 in
19.1 mm
|
0.72 in
18.3 mm
|
||||||
£ 2.3685 - £ 2.5739 | In production |
0.374 in
9.5 mm
|
1.02 Nmm
1.02 Nmm
|
0.752 in
19.1 mm
|
0.72 in
18.3 mm
|
||||||
£ 2.3685 - £ 2.5739 | In production |
0.374 in
9.5 mm
|
1.37 Nmm
1.37 Nmm
|
0.626 in
15.9 mm
|
0.72 in
18.3 mm
|
||||||
£ 2.3685 - £ 2.5739 | In production |
0.343 in
8.7 mm
|
1.61 Nmm
1.61 Nmm
|
0.752 in
19.1 mm
|
0.72 in
18.3 mm
|
||||||
£ 2.3685 - £ 2.5739 | In production |
0.28 in
7.1 mm
|
2.25 Nmm
2.25 Nmm
|
0.752 in
19.1 mm
|
0.72 in
18.3 mm
|
||||||
1217988 | £ 2.3685 - £ 2.5739 | In production |
0.311 in
7.9 mm
|
7.79 Nmm
7.79 Nmm
|
0.374 in
9.5 mm
|
0.72 in
18.3 mm
|
|||||
£ 2.4643 - £ 2.6834 | In production |
0.374 in
9.5 mm
|
0.76 Nmm
0.76 Nmm
|
1.252 in
31.8 mm
|
0.85 in
21.6 mm
|
||||||
£ 2.4643 - £ 2.6834 | In production |
0.374 in
9.5 mm
|
1.05 Nmm
1.05 Nmm
|
1.252 in
31.8 mm
|
0.85 in
21.6 mm
|
||||||
1218000 | £ 2.4643 - £ 2.6834 | In production |
0.311 in
7.9 mm
|
1.59 Nmm
1.59 Nmm
|
1.252 in
31.8 mm
|
0.85 in
21.6 mm
|
|||||
£ 2.4643 - £ 2.6834 | In production |
0.374 in
9.5 mm
|
4.97 Nmm
4.97 Nmm
|
0.626 in
15.9 mm
|
0.85 in
21.6 mm
|
||||||
£ 2.4643 - £ 2.6834 | In production |
0.374 in
9.5 mm
|
10.41 Nmm
10.41 Nmm
|
0.5 in
12.7 mm
|
0.85 in
21.6 mm
|
||||||
£ 2.5465 - £ 2.7518 | In production |
0.437 in
11.1 mm
|
0.91 Nmm
0.91 Nmm
|
1.5 in
38.1 mm
|
0.976 in
24.8 mm
|
||||||
£ 2.5465 - £ 2.7518 | In production |
0.374 in
9.5 mm
|
1.61 Nmm
1.61 Nmm
|
1.5 in
38.1 mm
|
0.976 in
24.8 mm
|
||||||
£ 2.5465 - £ 2.7518 | In production |
0.437 in
11.1 mm
|
4.01 Nmm
4.01 Nmm
|
0.752 in
19.1 mm
|
0.976 in
24.8 mm
|
||||||
£ 2.5465 - £ 2.7518 | In production |
0.472 in
12.0 mm
|
8.32 Nmm
8.32 Nmm
|
0.626 in
15.9 mm
|
0.941 in
23.9 mm
|
||||||
£ 2.5465 - £ 2.7518 | In production |
0.559 in
14.2 mm
|
1.15 Nmm
1.15 Nmm
|
1 in
25.4 mm
|
0.976 in
24.8 mm
|
||||||
£ 2.5465 - £ 2.7518 | In production |
0.5 in
12.7 mm
|
1.89 Nmm
1.89 Nmm
|
1 in
25.4 mm
|
0.976 in
24.8 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue