Menu Search

Flare Washers

In stock

Flare Washers are an ideal solution for retaining light weight constructions. They can also be used as a slide washer on rotation centres. The plastic material used to make these washers can be sterilised, which makes them an ideal solution for scientific and medical applications.

No special tools are required for assembly or dismantling of the washers. They are quick and easy to apply.

  • Material: Polyoxymethylene (POM)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Hole Diameter Outside Diameter Overall Height Type View
£ 0.1166 - £ 0.1189 4510 In stock
3.0 mm
12.5 mm
5.0 mm
1
£ 0.1396 - £ 0.1423 266 In stock
6.0 mm
16.0 mm
6.0 mm
1
£ 0.1451 - £ 0.1478 2512 In stock
6.0 mm
13.0 mm
8.0 mm
2
£ 0.1217 - £ 0.1241 4214 In stock
5.0 mm
14.5 mm
5.5 mm
1
£ 0.1834 - £ 0.1875 14538 In stock
12.0 mm
21.0 mm
7.5 mm
1
£ 0.1547 - £ 0.1588 10988 In stock
8.0 mm
16.0 mm
5.5 mm
1
£ 0.1178 - £ 0.1203 3492 In stock
4.0 mm
14.5 mm
5.5 mm
1
£ 0.1711 - £ 0.1738 5935 In stock
10.0 mm
21.0 mm
7.5 mm
1
£ 0.1451 - £ 0.1478 3490 In stock
7.0 mm
13.0 mm
8.0 mm
2
Quick Locking Ring 3.0 mm 12.5 mm 5.0 mm POM

011003000005

Price Range
£ 0.1189 - £ 0.1166

Stock Levels
4510 In stock
Attributes
  • Colour
    Natural
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Washer Shape
    Dome
  • Washer Type
    Quick Locking Ring
Quick Locking Ring 6.0 mm 16.0 mm 6.0 mm POM

011006000005

Price Range
£ 0.1423 - £ 0.1396

Stock Levels
266 In stock
Attributes
  • Colour
    Natural
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Washer Shape
    Dome
  • Washer Type
    Quick Locking Ring
Quick Locking Ring 6.0 mm 13.0 mm 8.0 mm POM

011006100005

Price Range
£ 0.1478 - £ 0.1451

Stock Levels
2512 In stock
Attributes
  • Colour
    Natural
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Washer Shape
    Dome
  • Washer Type
    Quick Locking Ring
Quick Locking Ring 5.0 mm 14.5 mm 5.5 mm POM

011005000005

Price Range
£ 0.1241 - £ 0.1217

Stock Levels
4214 In stock
Attributes
  • Colour
    Natural
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Washer Shape
    Dome
  • Washer Type
    Quick Locking Ring
Quick Locking Ring 12.0 mm 21.0 mm 7.5 mm POM

011012000005

Price Range
£ 0.1875 - £ 0.1834

Stock Levels
14538 In stock
Attributes
  • Colour
    Natural
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Washer Shape
    Dome
  • Washer Type
    Quick Locking Ring
Quick Locking Ring 8.0 mm 16.0 mm 5.5 mm POM

011008000005

Price Range
£ 0.1588 - £ 0.1547

Stock Levels
10988 In stock
Attributes
  • Colour
    Natural
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Washer Shape
    Dome
  • Washer Type
    Quick Locking Ring
Quick Locking Ring 4.0 mm 14.5 mm 5.5 mm POM

011004000005

Price Range
£ 0.1203 - £ 0.1178

Stock Levels
3492 In stock
Attributes
  • Colour
    Natural
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Washer Shape
    Dome
  • Washer Type
    Quick Locking Ring
Quick Locking Ring 10.0 mm 21.0 mm 7.5 mm POM

011010000005

Price Range
£ 0.1738 - £ 0.1711

Stock Levels
5935 In stock
Attributes
  • Colour
    Natural
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Washer Shape
    Dome
  • Washer Type
    Quick Locking Ring
Quick Locking Ring 7.0 mm 13.0 mm 8.0 mm POM

011007100005

Price Range
£ 0.1478 - £ 0.1451

Stock Levels
3490 In stock
Attributes
  • Colour
    Natural
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Washer Shape
    Dome
  • Washer Type
    Quick Locking Ring