Menu Search

We found 170 product types for wire hooks

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.


Quick Panel Mount Strain Relief Gland

Strain Relief Bushings are effortless to install as they can be inserted without the use of any tools while still providing protection to wire and fiber against rough panel hole edges. Fiber Strain relief grips provide added protection to jacketed and bare fiber while routed through a hole

Vented Locking Plugs

Vented Locking plugs are designed to lock in standard sheet metal thicknesses. These parts provide a clean and easy way to close optional wiring or production access holes. The range is built to work on all industry standard hole diameters and panel thicknesses. Vents allow heat and emissions to escape.

Cable Clamps - Dual Half U, Snap-In

A Dual U Clamp, with a plug in design, has a low profile and is ideal for use on densely packed boards or other limited space applications.

The clamp is useful for gathering, securing and routing of two parallel wire bundles. The clamp is secured using a pre-installed snap rivet.

  • Material: Nylon 6/6
  • Color: Natural
  • UL94 V2 flame rated.

Cable Clamps - Dual Half U, Screw Mount

A Dual U Clamp, with a screw mounting design, has a low profile and is ideal for use on densely packed boards or other limited space applications.

The clamp is useful for gathering, securing and routing of two parallel wire bundles. It is secured using a screw or snap rivet (sold separately).

  • Material: Nylon 6/6
  • Color: Natural
  • UL94 V2 flame rated

Cable Clamps - Adhesive Mount, J-Style

These J-Cable Clamps securely attach and organise cables, wires, and tubing. These protect cables from being damaged or coming loose. Resistant to weather and UV rays, they are designed to be quick and easy to mount due to their strong acrylic adhesive backing, eliminating the need for drilling or additional hardware.

Available with various lengths of spacer to hold cables off the board. Threads are inserted through the side of the clamp when space is an issue. The sleek and discreet design of the adhesive mount J clamp ensures a professional look in any setting. They can be used in various automotive, electrical, and construction applications.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Grommet Strips - Plastic Rolls

Grommet Edging is placed around the edge of panel holes or knockouts to prevent damage and protect the wires and cables that pass through from sharp objects and chafing.

Our Grommet Strip range includes PVC Grommet Edging that protects sharp and delicate edges. It is made from soft Polyvinyl Chloride that is black in appearance. The flexibility of the soft material means the grommet roll fits irregular shapes and a range of panel thicknesses. PVC is a non-staining material that is resistant to ozone, acids, sunlight, and has excellent aging qualities.

Also included are Continuous Grommet Edging made from UL94 HB rated Nylon or very flexible Polyethylene (PE). Available in a choice of black and natural colors, these grommets are provided in 100ft plastic rolls. Types include a solid version for straight edges, and a serrated version for round, square, and rectangular holes.

Flat Cable Clamp - Two-Piece

The push-in application feature makes Two-piece Flat Cable Clamps easy to install. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensures longevity and resistance to wear and tear.

The clamp's two parts click together effortlessly to give a solid hold on the cable, allowing for a faster installation. The base and tension-locking cover are sold separately. More than one cover can be mounted on base for strain relief by doubling back the cable and secureing with a second cover.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Quick Release Pins Button

Positive Locking Pins, also known as Push Button Pins or Ball Lock Pins, provide a convenient solution for the securing, adjusting, and for the removal of accessories from equipment. Our Quick Release Button Pins have a button-style head that provides a low profile, yet fully functional push-bottom actuations.

The ball detents will not collapse in without pushing of the button. A fitting ring on the handle allows for easy attachment of an optional wire lanyard, or a wire rope lanyard to help with loss prevention.

Handle and button material comes in cast aluminum and offers lighter weight benefits to steel, while providing rust proof properties. Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel pins provide high strength and hardness as well as superior corrosion resistance properties.

  • Pin Material: Stainless Steel
  • Handle Material: Black Cast Aluminum
  • Button Material: Black Aluminum.

Other configurations, materials and customizations are available upon request.

Twist Ties - Screw Mount, Webbed, Hinged 90

These twist locks have a hinged design that eases installation for hard-to-reach places. Cables can be inserted as the clamp is flat; they are then lifted off of the board as the twist lock is raised. The twist lock is locked into the 90 degree position when fully hinged. There is a tensioning device surrounding the wire bundle to provide a positive lock.

Heat Shrink Tubing - 3:1, Adhesive-Lined

Adhesive-Lined Heat Shrink Tubing provides insulation and sealing on applications like wire harnesses and splices. This tubing is available in a variety of colors to code components and is RoHS compliant. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Quick Release Pins L-Handle

Our L-Handle Quick Release Pins, commonly called Positive Locking Pins, are used to quickly secure or release adjoining equipment or accessories. They also provide a secure method of making adjustment on equipment. These Locking Pins are designed with an L-Handle for optimal control and gripping.

The Ball Locking Pins allow for excellent retention, safety and dependability. The ball detents will not collapse in without pushing of the button. A fitting ring on the L-Shaped handle allows for easy attachment of an optional wire lanyard, or a wire rope lanyard to help with loss prevention.

L-Handle and button material comes in cast aluminum and offers lighter weight benefits to steel, while providing rust proof properties. Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel pins provide high strength and hardness as well as superior corrosion resistance properties.

  • Pin Material: Stainless Steel
  • Handle Material: Black Cast Aluminum
  • Button Material: Black Aluminum.

Other configurations, materials and customizations are available upon request.

Cable Clamps - Plug-In, Standoff, Flat Side

Cables slide into wire saddle and are kept in place without the need of a locking mechanism. The round saddle design allows for a wide range of cable diameters. Plug-in application allows for easy installation. Flat side can be beneficial when space is limited. Cupped base provides stability and protects the hole from contaminants. Several spacer options to isolate the cables away from board components.

Grommets - Standard/TPE

Grommet Hole, also known as Hole Grommets, are intalled on the diameter edge of a panel hole or knockout. They protect passing wires, cables, tubes and hoses from damage caused by sharp edges and objects, and chaffing.

Our Hole Grommet range includes Rubber Hole Grommets made from Styrene Butadiene (SBR). The material has a tensile range of 30 to 100psi, and a temperature range between 225F to -50F. These Hole Grommets install instantly by simply and easily snapping into a hole. They benefit from excellent adhesion, and are designed to fit standard sheet metal holes.

Also available are Flexible Hole Grommets that are made from Standard and Flexible Polyvinyl Chloride (PVC), Thermoplastic Rubber (TPR), and Thermoplastic Elastomers (TPE). The Standard PVC material is non-staining, and has resistance to ozone, acids, sunlight and has excellent aging qualities. The TPE options have a flame resistance rating of UL94 HB, with a temperature range from -58F up to 203F. They are also suitable for outdoor use in accordance with UL 746C.

  • Color: Black.

Quick Release Pins T-Handle

Our Quick Release Pins, also known as Positive Locking Pins, Push Button Pins or Ball Lock Pins, are used as a convenient yet secure way to adjust or remove accessories on equipment. These Lock Pins are designed with a T-Handle knob head for maximum grip and control. These Ball Locking Pins offer the ultimate in retention, safety, and reliability.

The ball detents will not collapse in without pushing off the button. The T-Shaped head features a pull-ring that allows for easy attachment of an optional wire lanyard. They can also be attached to a wire rope lanyard for loss prevention purposes.

T-Handle and button material comes in cast aluminum and offers a lighter weight benefits to steel while providing rust proof properties. Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel pins provide high strength and hardness as well as superior corrosion resistance properties.

  • Handle Material: Cast Aluminum
  • Button Material: Cast Aluminum
  • Pin Materials: Steel and Stainless Steel
  • Plating Material: Plain and Zinc Plated.

Other configurations, materials and customizations are available upon request.

Cable Clamps - Half U, Screw Mount

Screw Mount Half U Cable Clamps are designed to be installed on flat surfaces, and they feature a half-round U shape that securely holds the cable or wire while allowing for easy installation or removal. They are screw mounted.

Its low profile makes it the perfect component for densely packed boards or other space-limited applications, such as in corners or along edges. Used in automotive, aerospace, electronic, and HVAC industries.

  • Material: PA, Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Round Tapered Caps

These Tapered Round Leg Tips are designed to provide exceptional protection and stability to furniture and equipment. They are durable and prevent wear and tear on protruding rods and bars and cover sharp edges of leg tubes.

It can be used for protection, is quick and easy to push into place, gives a neat finish to tubular products, and is flexible for easy fitting. Commonly used as a safety cap on protruding steel wire, rods or bars.

  • Material: LDPE, PVC
  • Colour: Black

Strain Relief Clamp

Strain Relief Clamp, also know as a Cable Strain Clamp or simple as a Relief Clamp, mount into a chassis to secure the main power cable appliances. The clamp strain provides strain relief to the cable; it also protects the cable from the metal cut-out, while the screw mounting provides a secure fastening.

The Wire Strain Relief Clamp can be securely installed using two screws. Our range is made from UL94 V2 rated Nylon 6/6 that is gray in appearance.

Cable Tie Mounts - Four-Way,Adhesive/Screw Mount

Four-Way adhesive mounts offer high versatility in terms of mounting options. The Range supports both adhesive and screw mount holders. The Adhesive Tie Mounts offer strong adhesion for quick and easy installation and are ideal for lightweight wire bungles. They also include a panel hole for optional screw fastening. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Hinged Locking Cable Clamp

Hinged Locking Cable Clamps securely holds corrugated or convoluted tubing and other bundles. It features an internal rib that provides a reliable hold that minimizes any potential movement or shifting of the cables during high-speed or high-vibration applications.

Wire can easily be installed or removed from the clip and resist corrosion, vibration and abrasion. It has a releasable latch that is convenient for maintenance or rerouting, and has a large contoured base that ensures stable mounting. Used in electrical equipment, industrial, and automotive.

  • Material: Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Center Pull Plugs

These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

  • of 7