For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(6 product groups)
Available in 2 types. Strap cables to a panel using a push-fit fastener that attaches to a 3mm panel. Type 1 has a anti-rotation fastener to hold the strap in place and prevent movement.
Adhesive Wire Clips, or Adhesive Mount Clip are made from Nylon 6/6. The Plastic Clip is suitable for wires with a 1mm diameter. The top of the Plastic Wire Clips flips over to hold wires in place securely. Acting like a cable clamp, these clips are suitable for use with computer cables, electronics wires, cords and small tubing. An adhesive strip on the base firmly mounts the clips to an application.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
An adhesive micro cable clamp suitable for wires of 1mm diameter. The top flips over to hold the wires in place securely. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Two-piece hardware for holding wires securely in place. Can be fastened to your panel using a flat head screw.
Suitable for attaching cables to a panel. With barbed teeth on the strap, you can fasten cable bundles of up to 20mm in diameter. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
A soft aluminum clamp that can be fastened into desired position with a double-sided foam tape for quick and easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue