Menu Search

We found 170 product types for wire hooks

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.


Wire Clip - Plastic, Adhesive Mount, Micro

An adhesive micro cable clamp suitable for wires of 1mm diameter. The top flips over to hold the wires in place securely. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Wire Clip - Screw Mount, Two-Piece

Two-piece hardware for holding wires securely in place. Can be fastened to your panel using a flat head screw.

Wire Saddle - Non-Locking, Fir Tree mount

These wire saddles have a fir tree mount fastener and are non-locking, meaning that your wires can be removed and replaced easily.

Wire Saddle - Mini, Adhesive Mount, Side-Entry

These mini wire saddles have a side-entry, ideal when space is restricted, they also have an adhesive base fastener for quick and easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Wire Saddle - Hinged Locking Top, Screw Mount

The hinged locking top means that wires are held in place securely. They have a screw mount fastener for a secure installation.

Wire Saddle - Panel Cutout, Hinged Locking Top

With a hinged lid for ease of opening, placing cables in securely, and then closing.

Cable Clamps - Stud Mount, Wire Harness Clip

Wire Harness Cable Clamp, with a screw or stud mount design. The clamp is easily installed by simply pushing it on to an exposed screw or stud.

The neat and tidy design of the clamp means there will be no protrusions under the chassis. This clamp range provides a secure, but simple fastening solution that is an ideal choice for a range of cable management applications.

The clamp is flexible, which allows for quick and easily release of cable bundles from the assembly. This also allows cables to be added to the clamp, at convenience.

Fits several different threads, including; M4, M5, #8 or #10.

  • Material: Nylon 6/6
  • Color: Natural
  • UL94 V2 flame rated.

Wire Saddle - Snap Rivet Mount, Non-Locking

These Wire saddles have a snap rivet mount hole, suitable for a rivet with 3.6-3.7mm diameter. This style is non-locking, meaning that your wires can be removed and replaced easily.

Wire Saddle - Non-Locking, Snap-In, Quarter-Turn

Locks into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.

Wire Saddle - Hinged Locking Top, Quarter-Turn

The hinged locking top means that wires are held in place securely. The Wire Saddles lock into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.

Wire Saddle - Adhesive Mount,Hinged Locking Top

The hinged locking top means that wires are held in place securely. They have an adhesive base fastener for quick installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Wire Saddle - Mini, Snap-In, Hinged Locking Top

The hinged locking top means that wires are held in place securely. They have snap-in fastening for quick installation.

Wire Clip - Adhesive/Screw Mount, Adjustable, Rubber

Suitable for attaching cables to a panel. With barbed teeth on the strap, you can fasten cable bundles of up to 20mm in diameter. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Wire Saddle - Non-Locking, Snap-In, Square Hole Mount

These Wire Saddles easily snap into a square hole, which prevents it from rotating in the hole. Available in four sizes to hold different bundle sizes.

Cable Clamps - Fir Tree Mount, Wire Harness Clip

Cable Clamp with an integrated fir tree mount that can be easily pushed into a mounting hole using a standard 6mm hexagonal socket, which is driven into the mounting head. This feature eliminates the need for a screw or other fasteners.

These self-aligning clamps offer convenient, one-hand installation that is quick and easy. They are also highly economical, as they can be released and reused. An ideal choice for easy, cost-effective wire bundling.

  • Material: Polyamide 6.6 (PA)
  • Color: Natural
  • UL94 V2 flame rated.

Wire Saddle - Mini, Screw Mount, Hinged Locking Top

These mini wire saddles have a hinged locking top, which means that wires are held in place securely. They have screw mount fastening for quick installation.

Wire Saddle - Mini, Adhesive Mount, Hinged Locking Top

These mini wires saddles have a hinged locking top, which means that wires are held in place securely. They have an adhesive base fastener for quick installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Cable Clamps - Adhesive/Screw Mount, Round Wire Saddle

Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.

The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Color: Natural
  • UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Wire Clip - Adhesive Mount, Flexible Aluminum, Foam Coating

A soft aluminum clamp that can be fastened into desired position with a double-sided foam tape for quick and easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Flexible End Caps - Acid Resistance

Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded tips.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications. The caps also benefit from acid resistance.

  • Material: Thermoplastic Elastomer (TPE) and Thermoplastic Rubber (TPR)
  • Color: Black

Hose & Tubing Cinch Straps - Cinch Straps

These Cinch Straps have a hook and loop design that firmly holds hoses, enabling them to expand and contract as pressure fluctuates without causing damage. It is long-lasting and provides a safe, adjustable binding solution that is simple to apply. It is also resistant to chemicals and can sustain high temperatures.

The heavy duty model is strengthened with Ballistic Cordura Nylon and ultrasonically welded to a 1.5 inch hook and loop material. It is used in industrial and automotive applications.

  • Material: Nylon Woven Hook & Loop;Nickel Plated Steel, Nylon Woven Hook & Loop;Delrin
  • Colour: Black

Cable Sleeves - Braided

Braided sleeving is used in a variety of different applications. From automotive to consumer appliances you can find these sleeves protecting cable bundles. Fully closed, self-closing, and hook & loop fastened wraps are all available in a variety of bundle diameters.

Fire Protection Quick Sleeves

Fire Protection Quick Sleeves feature excellent elasticity, making them ideal for bundling hoses, tubes, and cables in harsh environments.

The hook-and-loop design allows for quick installation and removal, while their insulation properties protect nearby personnel from burns and help reduce heat energy loss in high-temperature applications.

Quick Assembly Sleeves

Quick Assembly sleeves are easy to assemble or remove with the hook and loop design closure, which promotes a quick and easy bundling of hose groups. Excellent for use in the field for applications where winding a spiral-formed product is very difficult or where the hose assembly cannot be removed easily. Quick sleeve are a close quarter operator protection from hose bursts and will contain multiple hoses with a tighter hose bundling capability over standard sleeve.

Stepped Grommets

The stepped sleeve can be cut to your specific requirements, and can suit a range of cable diameters. They protect cables passing through panels and they act as a blanking plug until cut.

  • of 7