Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Plastic Push-in Rivets & Fasteners

 (17 product groups)


Push-in Rivets - Fir Tree

Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.

Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.

Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.

  • Can be installed by hand
  • Resistant to corrosion, oil, abrasion and most chemicals

Push-In Rivets - Double-ended Fir Tree

Fir Tree Rivet that features a double ended design; allowing for the blind fixing of two panels from the center, so that no fastener head is visible.

The simple design allows the rivet to be pressed neatly into position and provides a clean finish to your application. Ideal for joining and securing soft sheet materials, such as; board, rubber and secondary panels.

More durable than using adhesive, provides high pull out loads and they are quick and easy to install by hand.

  • Material: Nylon 6/6
  • Color: Black
  • UL94 V2 Material Flammability Rating

Push-In Rivets - Tough Rivet

Tough Rivets have a quick and easy push-fit design. They have a one-piece design with a pre-driven pin that allows the rivet to be quickly installed by hand, or with automatic equipment. They can be easily removed by pulling the pin from the grommet.

Our range of Tough Rivets are suitable for applications requiring a push-in, front-mounted (blind-side fixing) fastener, which can be removed and reused. The rivets provide that and more! They also benefit from strong vibration resistance and are a solid choice for lightweight applications.

The rivet has a robust design that stays tough in its structure, but still provides a clean and tidy finish. These rivets are strong, reliable and are a highly economical choice.

  • Material: Nylon 6/6
  • UL94 HB and UL94 V2 Flame-Rated options
  • Color: Black

Cinch Rivets

Cinch Rivets are a type of push-in fastener that set without the need for access to the back of a panel.

To install: simply set by pulling the mandrel head into the rivet body, which expands the rivet body and causes it to flare against the reverse side. When sufficient force is applied, the mandrel will snap at its break point.

These Cinch Rivets can be installed using an installation tool, which is available to buy elsewhere.

  • Body Material: Nylon 6/6
  • Mandrel Material: Polycarbonate (PC)
  • Body Color: Black
  • Mandrel Color: Clear

Drive Rivets

Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which is available to buy elsewhere.

Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our product range offers good electrical insulation properties, as well as resistance to vibration, abrasion and corrosion.

Available in a variety of sizes and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).

  • Colors: Black, White and Natural
  • UL94 V2 flame-rated options

Push-In Rivets - Solid

Solid Rivets join different work-pieces together and are a good alternative to dowel pins. They are pushed into punched or pre-drilled holes and are commonly used in structural applications.

The molded plastic material used to manufacture these rivets is highly durable, with wear resistance. These rivets are also resistant to moisture, solvents and fuel.

Material: AcetalColor: Natural

Push-In Rivets - Removable

Removable Push-In Rivets, also known as Releasable Rivets, comprise of a two part assembly; a pin and a grommet.The range includes options where the pin and grommet are provided unassembled or provided fully assembled.

Easy to install - they can be easily snapped into position by hand. The Removable Rivet is conveniently removed by simply retracting the pin, and then the grommet. This useful design is optimal for blind-side fixing.

These rivets can be used in a round or rectangular hole. When installed in a rectangular hole, rotation is prevented.

  • Material: Nylon 6/6
  • Colors: Natural and Black
  • UL94 V0 and UL94V2 Flame Rated options

Push-In Rivets - Two-Piece

Two-Piece Rivets are part of a two piece fastening solution that is used with an Edge Connector assembly (available to buy separately).

The range is comprised of a Body (piece "A") and a Pin (piece "B"), which are sold separately. The Body is inserted through the connector and through the application chassis. The Pin is then pushed or tapped into the Body to secure the connector to the chassis.

The Pin can later be removed to allow for connector replacement or maintenance.

  • Material: Nylon 6/6
  • Color: Natural
  • UL94 V2 flame rated

Push-In Rivets - Mounting Button

Mounting Button Push-In Rivets create a tight locking solution that mates two objects together. They are ideal for applications where metal fasteners cannot be used, such as electrical and PCB applications.

The tension wings help lock the rivet securely in place and cover a wider surface area. The rivet can only be removed from the underside of the board

Our range features two types. Type 1 snap-locks into a 0.156 inch diameter hole and Type 2 snap-locks into a 0.187 inch diameter hole.

  • Material: Nylon 6/6
  • Color: Natural
  • UL94 V2 Flame Rated

Push-In Rivets - Push-In Fasteners

Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly and securely joining two parts together. Our range is made from Natural Nylon 6/6.

Nylon is a strong, tough and durable material often used for connecting elements and other technical components. Our Nylon Push Rivets provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material.

The Push-In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.

  • UL94 V2 rated
  • Vibration, abrasion and corrosion resistant

Push-In Rivets - Folding Leg

Folding Leg Push-In Rivets have a foldable leg design that provides a secure grip for a range of applications and materials.

Pushing the pin into the rivet body causes the legs to expand outwards, allowing them to get a firm grip on the material in the assembly. The rivet legs expand to a distance of 0.730 inches.

This expansion allows the rivet to cover a larger surface area, but as a result has a weaker tensile strength. This makes these rivets more suited to thinner applications, such as cardboard boxes and other porous materials. Once installed, the rivet cannot be removed from the outside of the box.

  • Material: Nylon 6/6
  • Colors: Black and Natural
  • UL94 V2 Flame Rated

Push-In Rivets - Drive Fasteners

Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.

Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating and Nylon 6/6 in Black and Natural that offer a flammability rating of UL94 V0.

Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the need for tools. They can be used as an effective, decorative hole plug.

Push-In Rivets - Heat Sink

Heat Sink Rivets are spring mounted. They are used to fasten a heat sink to a processor chip on a PCB. The metal spring provides continuous pressure to the heat sink until thermal adhesive cures.

Our range has two options. One has a Chrome Plated Steel spring and the other a Stainless Steel spring. The Stainless Steel option can also be installed using a cross head screwdriver.

  • Material: Nylon 6/6
  • Color: Natural
  • UL94 V2 Material Flammability Rating

Push-In Rivets - Snap-Lock Pins

A Snap Lock Pin, also known as a Push In Fastener Pin, creates an effective fast joint that is quick and easy to assemble; especially helpful for applications that do not allow screws and nuts to be used.

Snap Locks Pins are an ideal option for fixing connectors to Printed Circuit Boards (PCB) ahead of soldering. Additionally, they can also be used as a standard push fit panel fastener. They are easy to use, simply insert them into the panel hole and push down. They provide a clean and tidy finish.

This range features Snap Lock Pins with an arrowhead design, for a more secure hold and offering a wide clamping range.

Snap Lock Pins clip and lock easily into pre-punched holes, and they have excellent vibration, abrasion and corrosion resistance.

  • Material: Nylon 6/6
  • UL94 V2 Flame Rated
  • Color: Natural

Push-In Rivets - Plastic, Push, Round/Square Hole

These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.

The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.

  • Material: Nylon 6/6
  • Colors: Natural
  • UL94 V2 Material Flammability Rating

Canoe Clips

Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor or those that have a partially hollow anchor.

Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.

Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.

  • Material: Nylon 6/6
  • Colors: Black and Natural
  • UL94 V2 Flame Rated options

Nylon Keyhole Clips

Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.

These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6/6
  • Color: Natural
  • UL94 V2 Material Flammability Rating