Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Spring Clips Cable Strain Relief Fiber Optic Cable Management

 (3 product groups)


Fiber Reel Stacking Pillar

This pillar allows for stacking multiple EFA04 fiber reels. Once the desired number of reels are stacked, they are restrained with a spring clip that is included. Pillar is mounted with an included rivet from the bottom of the board.

Quick Panel Mount Strain Relief Gland

Strain Relief Bushings are effortless to install as they can be inserted without the use of any tools while still providing protection to wire and fiber against rough panel hole edges. Fiber Strain relief grips provide added protection to jacketed and bare fiber while routed through a hole

Strain Relief Bushings - Fiber Boot

Fibre Strain Relief Boots protect wires and fibre cables from rough panel hole edges during installation and use. Very easy to install - no tools are needed.

These boots provide added protection to 900 micron fibre, while routing cables and wires through a hole. They also limit the angle of the fibre cable, which can help reduce signal loss. This is a huge time and cost-saving.

  • Material: Thermoplastic Elastomer (TPE)
  • Color: Black