Menu Search

Wire Saddle - Locking, Snap-In, Arrowhead Mount

In stock

These wire saddles have a snap-in arrowhead mount for quick and easy installation. They lock wires into place to ensure your wires don't move around.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Panel Thickness Range View
22LGWH4500718 $0.1283 - $0.139 3000 In stock
0.187 in
0.090 in
$0.0953 - $0.1034 2000 In stock
0.187 in
0.090 in
22LGWH4500190 $0.0922 - $0.1001 Request the lead time here
0.187 in
0.090 in
$0.1393 - $0.1509 11000 In stock
0.187 in
0.090 in
$0.1435 - $0.1553 19500 In stock
0.187 in
0.090 in
$0.1412 - $0.153 Request the lead time here
0.187 in
0.090 in
$0.1049 - $0.1137 Request the lead time here
0.187 in
0.090 in
$0.1444 - $0.1564 Request the lead time here
$0.0956 - $0.1036 12000 In stock
LWS-A-2-3-01 $0.2083 - $0.2258 18000 In stock
$0.3334 - $0.3611 2000 In stock
$0.1328 - $0.144 174000 In stock
$0.155 - $0.1682 7000 In stock
$0.1912 - $0.2071 3000 In stock
LWS-A-2-01 $0.0989 - $0.1071 31000 In stock
LWS-A-2-1-19 $0.2063 - $0.2235 8000 In stock
$0.2997 - $0.3249 1000 In stock
$0.2317 - $0.2511 1000 In stock
$0.2265 - $0.2452 3000 In stock
$0.1478 - $0.1601 Request the lead time here
  • of 2
Wire Saddle - Inside Height - 16.8 mm | 0.660 in ; Inside Width - 11.1 mm | 0.438 in

22LGWH4500718

Price Range
$0.139 - $0.1283

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.090 in
  • Depth
    0.220 in
  • Height
    1.000 in
  • Inside Height
    0.660 in
Wire Saddle - Inside Height - 9.6 mm | 0.378 in ; Inside Width - 11.1 mm | 0.438 in

22LGWH4500360

Price Range
$0.1034 - $0.0953

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.090 in
  • Depth
    0.220 in
  • Height
    0.711 in
  • Inside Height
    0.378 in
Wire Saddle - Inside Height - 5.6 mm | 0.222 in ; Inside Width - 11.1 mm | 0.438 in

22LGWH4500190

Price Range
$0.1001 - $0.0922

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.090 in
  • Depth
    0.220 in
  • Height
    0.545 in
  • Inside Height
    0.222 in
Wire Saddle - Inside Height - 18.7 mm | 0.738 in ; Inside Width - 11.1 mm | 0.438 in

22LGWH450750

Price Range
$0.1509 - $0.1393

Stock Levels
11000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.090 in
  • Depth
    0.220 in
  • Height
    1.078 in
  • Inside Height
    0.738 in
Wire Saddle - Inside Height - 27.8 mm | 1.093 in ; Inside Width - 11.1 mm | 0.438 in

22LGWH4501062

Price Range
$0.1553 - $0.1435

Stock Levels
19500 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.090 in
  • Depth
    0.220 in
  • Height
    1.416 in
  • Inside Height
    1.093 in
Wire Saddle 0.187 in 0.660 in 0.438 in Nylon 6/6 Black

22LGWH4500718B

Price Range
$0.153 - $0.1412

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.090 in
  • Inside Height
    0.660 in
  • Inside Width
    0.438 in
  • Maximum Panel Thickness
    0.090 in
Wire Saddle 0.187 in 0.711 in 0.438 in Nylon 6/6 Black

22LGWH4500360B

Price Range
$0.1137 - $0.1049

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.090 in
  • Depth
    0.220 in
  • Height
    0.711 in
  • Inside Height
    0.711 in
Wire Saddle 0.187 in 1.000 in 0.440 in Nylon 6/6 Natural

LWS-A-4-01

Price Range
$0.1564 - $0.1444

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    1 in
  • Inside Width
    0.437 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Wire Saddle 0.187 in 0.140 in 0.440 in Nylon 6/6 Natural

LWS-A-1-01

Price Range
$0.1036 - $0.0956

Stock Levels
12000 In stock
Attributes
  • Inside Height
    0.142 in
  • Inside Width
    0.437 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Wire Saddle 0.187 in 0.690 in 0.440 in Nylon 6/6 Natural

LWS-A-2-3-01

Price Range
$0.2258 - $0.2083

Stock Levels
18000 In stock
Attributes
  • Inside Height
    0.689 in
  • Inside Width
    0.437 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Width
    0.606 in
  • Panel Thickness Range
    0.126 in
Wire Saddle 0.187 in 1.000 in 0.440 in Nylon 6/6 Natural

LWS-A-2-4-19

Price Range
$0.3611 - $0.3334

Stock Levels
2000 In stock
Attributes
  • Inside Height
    1 in
  • Inside Width
    0.437 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Width
    0.606 in
  • Panel Thickness Range
    0.126 in
Wire Saddle 0.187 in 0.690 in 0.440 in Nylon 6/6 Natural

LWS-A-3-01

Price Range
$0.144 - $0.1328

Stock Levels
174000 In stock
Attributes
  • Inside Height
    0.689 in
  • Inside Width
    0.437 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Wire Saddle 0.187 in 0.330 in 0.440 in Nylon 6/6 Natural

LWS-A-2-2-01

Price Range
$0.1682 - $0.155

Stock Levels
7000 In stock
Attributes
  • Inside Height
    0.331 in
  • Inside Width
    0.437 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Width
    0.606 in
  • Panel Thickness Range
    0.126 in
Wire Saddle 0.187 in 0.690 in 0.440 in Nylon 6/6 Natural

LWS-A-3-19

Price Range
$0.2071 - $0.1912

Stock Levels
3000 In stock
Attributes
  • Inside Height
    0.689 in
  • Inside Width
    0.437 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Wire Saddle 0.187 in 0.330 in 0.440 in Nylon 6/6 Natural

LWS-A-2-01

Price Range
$0.1071 - $0.0989

Stock Levels
31000 In stock
Attributes
  • Inside Height
    0.331 in
  • Inside Width
    0.437 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Wire Saddle 0.187 in 0.140 in 0.440 in Nylon 6/6 Natural

LWS-A-2-1-19

Price Range
$0.2235 - $0.2063

Stock Levels
8000 In stock
Attributes
  • Inside Height
    0.142 in
  • Inside Width
    0.437 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Width
    0.606 in
  • Panel Thickness Range
    0.126 in
Wire Saddle 0.187 in 0.690 in 0.440 in Nylon 6/6 Natural

LWS-A-2-3-19

Price Range
$0.3249 - $0.2997

Stock Levels
1000 In stock
Attributes
  • Inside Height
    0.689 in
  • Inside Width
    0.437 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Width
    0.606 in
  • Panel Thickness Range
    0.126 in
Wire Saddle 0.187 in 0.330 in 0.440 in Nylon 6/6 Natural

LWS-A-2-2-19

Price Range
$0.2511 - $0.2317

Stock Levels
1000 In stock
Attributes
  • Inside Height
    0.331 in
  • Inside Width
    0.437 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Width
    0.606 in
  • Panel Thickness Range
    0.126 in
Wire Saddle 0.187 in 1.000 in 0.440 in Nylon 6/6 Natural

LWS-A-2-4-01

Price Range
$0.2452 - $0.2265

Stock Levels
3000 In stock
Attributes
  • Inside Height
    1 in
  • Inside Width
    0.437 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Width
    0.606 in
  • Panel Thickness Range
    0.126 in
Wire Saddle 0.187 in 0.330 in 0.440 in Nylon 6/6 Natural

LWS-A-2-19

Price Range
$0.1601 - $0.1478

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.331 in
  • Inside Width
    0.437 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6