| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.1478 |
| 10000 - 24999 | $0.1418 |
| 25000 + | $0.1364 |
| Compatible Hole Diameter | 0.187 in |
|---|---|
| Compatible Hole Diameter | 4.7 mm |
| Compatible Panel Thickness Range | 2.3 mm |
| Compatible Panel Thickness Range | 0.090 in |
| Inside Height | 16.8 mm |
| Inside Height | 0.660 in |
| Inside Width | 11.1 mm |
| Inside Width | 0.438 in |
| Maximum Panel Thickness | 0.090 in |
| Maximum Panel Thickness | 2.3 mm |
| Overall Width | 15.5 mm |
| Overall Width | 0.610 in |
| Panel Thickness Range | 2.3 mm |
| Panel Thickness Range | 0.090 in |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue