| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.1099 |
| 10000 - 24999 | $0.1054 |
| 25000 + | $0.1014 |
| Compatible Hole Diameter | 4.7 mm |
|---|---|
| Compatible Hole Diameter | 0.187 in |
| Compatible Panel Thickness Range | 0.090 in |
| Compatible Panel Thickness Range | 2.3 mm |
| Depth | 5.6 mm |
| Depth | 0.220 in |
| Height | 18.1 mm |
| Height | 0.711 in |
| Inside Height | 18.1 mm |
| Inside Height | 0.711 in |
| Inside Width | 11.1 mm |
| Inside Width | 0.438 in |
| Maximum Compatible Panel Thickness | 2.3 mm |
| Maximum Compatible Panel Thickness | 0.090 in |
| Maximum Panel Thickness | 2.3 mm |
| Maximum Panel Thickness | 0.090 in |
| Overall Width | 0.610 in |
| Overall Width | 15.5 mm |
| Panel Thickness Range | 0.090 in |
| Panel Thickness Range | 2.3 mm |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue