Socket Hex Set Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. They are a light-weight, vibration-, chemical-, electrical- and corrosion-resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Shoulder Length | Overall Length | Shoulder Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2187 - $0.4977 | Request the lead time here |
1/4-20
|
|
20.000 in
508 mm
|
|
0.438 in
11.1 mm
|
||
| $0.2464 - $0.5611 | Request the lead time here |
#10-24
|
|
24.000 in
609.6 mm
|
|
0.375 in
9.5 mm
|
||
| $0.5765 - $1.313 | Request the lead time here |
3/8-16
|
|
16.000 in
406.4 mm
|
|
0.625 in
15.9 mm
|
||
| $0.491 - $1.1179 | Request the lead time here |
3/8-16
|
|
16.000 in
406.4 mm
|
|
0.625 in
15.9 mm
|
||
| $0.2409 - $0.5486 | Request the lead time here |
#10-24
|
|
24.000 in
609.6 mm
|
|
0.375 in
9.5 mm
|
||
| $0.2305 - $0.2688 | Request the lead time here |
5/16-18
|
|
18.000 in
457.2 mm
|
|
0.500 in
12.7 mm
|
||
| $0.5125 - $1.1668 | Request the lead time here |
3/8-16
|
|
16.000 in
406.4 mm
|
|
0.625 in
15.9 mm
|
||
| $0.2208 - $0.5024 | Request the lead time here |
1/4-20
|
|
20.000 in
508 mm
|
|
0.438 in
11.1 mm
|
||
| $0.4374 - $0.9959 | Request the lead time here |
3/8-16
|
|
16.000 in
406.4 mm
|
|
0.625 in
15.9 mm
|
||
| $0.1923 - $0.4378 | 1500 In stock |
#10-24
|
|
|
|
0.375 in
9.5 mm
|
||
| $0.2094 - $0.4765 | 1000 In stock |
#10-24
|
|
|
|
0.375 in
9.5 mm
|
||
| $0.2288 - $0.5209 | Request the lead time here |
#10-24
|
|
|
|
0.375 in
9.5 mm
|
||
| $0.2064 - $0.47 | 1000 In stock |
1/4-20
|
|
|
|
0.438 in
11.1 mm
|
||
| $0.2369 - $0.5392 | 1500 In stock |
1/4-20
|
|
|
|
0.438 in
11.1 mm
|
||
| $0.2276 - $0.5182 | Request the lead time here |
5/16-18
|
|
|
|
0.500 in
12.7 mm
|
||
| $0.255 - $0.5804 | 500 In stock |
5/16-18
|
|
|
|
0.500 in
12.7 mm
|
||
| $0.2988 - $0.6803 | 250 In stock |
5/16-18
|
|
|
|
0.500 in
12.7 mm
|
||
| $0.3976 - $0.9053 | Request the lead time here |
3/8-16
|
|
|
|
0.625 in
15.9 mm
|
||
| $0.204 - $0.4645 | 500 In stock |
#10-24
|
|
|
|
0.375 in
9.5 mm
|
||
| $0.2769 - $0.6305 | 3250 In stock |
5/16-18
|
|
|
|
0.500 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue